Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 646 results

PH31563.jpg image

Power Terminal, Tunnel-to-Tunnel, 250 A

Catalog #: SBTT-250

  • Material: Copper;Thermoplastic
  • Finish: Tinned
  • Max Current Rating, IEC: 350A
  • Max Current Rating, UL/CSA: 300A
    • Short Term Withstand Current (Icw) 1s: 8.4kA
    • Peak Short Circuit Current (Ipk): 30kA
    • Short Circuit Current Rating (SCCR): 100kA
    • Max Working Voltage, IEC (Ui): 1000;1500
    • Max Working Voltage, UL (Vin): 1000
    • Number of Tunnel Connections: 4
    • Tunnel Connection Compact Stranded Wire Size: (4) 10 – 50 mm²
    • Tunnel Connection Wire Size - Ferrule: (4) 10 – 35 mm²
    • Tunnel Connection Wire Size: (4) #8 – 1/0
    • Depth (D): 2.6"
    • Depth (D): 66 mm
    • Height (H): 8.1"
    • Height (H): 205.7 mm
    • Width (W): 2.1"
    • Width (W): 52.3 mm
    • A: 4 1/4"
    • A: 108 mm
    • Unit Weight: 0.57 lb
    • Unit Weight: 0.26 kg
    • Certification Details: UL® 1059
    • Flammability Rating: UL® 94V-1
    • Complies With: IEC® 60947-7-1
PH3372.jpg image

Four Pole Distribution Block, 40 A, 2 Line Side & 11 Load Side Connections

Catalog #: TD-40A

  • Material: Thermoplastic;Brass
  • Max Current Rating, IEC: 40A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 22kA
    • Max Working Voltage, IEC (Ui): 500
    • Line Side Number of Connections: 2
    • Line Side Compact Stranded Wire Size: 6 - 16 mm²
    • Line Side Stranded Wire Size - Ferrule: 4 - 10 mm²
    • Load Side Number of Connections: 11
    • Load Side Compact Stranded Wire Size: (11) 1,5 - 4 mm²
    • Load Side Stranded Wire Size - Ferrule: (11) 0,75 – 4 mm²
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 3.54"
    • Height (H): 90 mm
    • Width (W): 3.94"
    • Width (W): 100 mm
    • Unit Weight: 0.73 lb
    • Unit Weight: 0.33 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH4372.jpg image

Four Pole Distrib. Block with Threaded Bars, 125 A

Catalog #: TR-125A

  • Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
  • Max Working Voltage, IEC (Ui): 1000
  • Peak Short Circuit Current (Ipk): 40kA
  • Short Term Withstand Current (Icw) 1s: 8.4kA
    • Line Side Number of Connections: 1
    • Load Side Number of Connections: 5
    • Thread Size 1 (TS1): M5
    • Thread Size 2 (TS2): M6
    • Depth (D): 4.61"
    • Depth (D): 117 mm
    • Height (H): 4.96"
    • Height (H): 126 mm
    • Width (W): 5.91"
    • Width (W): 150 mm
    • Unit Weight: 1.51 lb
    • Unit Weight: 0.68 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
PH22063.jpg image

Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper

Catalog #: UD-250A

  • Finish: Tinned
  • Max Current Rating, IEC: 250A
  • Max Current Rating, UL/CSA: 255A
  • Line Side Connection: Cable
    • Load Side Connection: 11 Cables
PH33272.jpg image

Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum

Catalog #: UD-400112AL

  • Finish: Tinned
  • Max Current Rating, IEC: 400A
  • Max Current Rating, UL/CSA: 335A
  • Line Side Connection: Cable
    • Load Side Connection: 12 Cables
PH33272.jpg image

Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper

Catalog #: UD-400112CU

  • Finish: Tinned
  • Max Current Rating, IEC: 400A
  • Max Current Rating, UL/CSA: 335A
  • Line Side Connection: Cable
    • Load Side Connection: 12 Cables
PH33271.jpg image

Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum

Catalog #: UD-400212AL

  • Finish: Tinned
  • Max Current Rating, IEC: 400A
  • Max Current Rating, UL/CSA: 400A
  • Line Side Connection: 2 Cables
    • Load Side Connection: 12 Cables
PH33271.jpg image

Single Pole Dist. Block,400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper

Catalog #: UD-400212CU

  • Finish: Tinned
  • Max Current Rating, IEC: 400A
  • Max Current Rating, UL/CSA: 400A
  • Line Side Connection: 2 Cables
    • Load Side Connection: 12 Cables
PH22064.jpg image

Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper

Catalog #: UD-400A

  • Finish: Tinned
  • Max Current Rating, IEC: 400A
  • Max Current Rating, UL/CSA: 335A
  • Line Side Connection: Cable
    • Load Side Connection: 11 Cables
nVent ERIFLEX Single Pole Distribution Block

Single Pole Dist. Block, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper

Catalog #: UD-80A

  • Finish: Tinned
  • Max Current Rating, IEC: 80A
  • Max Current Rating, UL/CSA: 85A
  • Line Side Connection: Cable
    • Load Side Connection: 6 Cables
PH39356.jpg image

Single Pole Dist. Block, 760 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum

Catalog #: UD2C12C1000AL

  • Finish: Tinned
  • Max Current Rating, IEC: 1000A
  • Max Current Rating, UL/CSA: 760A
  • Line Side Connection: 2 Cables
    • Load Side Connection: 12 Cables
PH39354.jpg image

Single Pole Dist. Block, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum

Catalog #: UD2C12C630AL

  • Finish: Tinned
  • Max Current Rating, IEC: 630A
  • Max Current Rating, UL/CSA: 670A
  • Line Side Connection: 2 Cables
    • Load Side Connection: 12 Cables