Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 646 results

PH22066.jpg image

Four Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections

Catalog #: TD-100-125ALL

  • Material: Thermoplastic;Brass
  • Max Current Rating, IEC: 125A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 21kA
    • Max Working Voltage, IEC (Ui): 690V
    • Line Side Number of Connections: 1
    • Line Side Compact Stranded Wire Size: 10 - 35 mm²
    • Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
    • Load Side Number of Connections: 14
    • Load Side Compact Stranded Wire Size: (11) 2,5 - 6 mm²;(1) 10 - 25 mm²;(2) 10 - 35 mm²
    • Load Side Stranded Wire Size - Ferrule: (11) 1,5 – 6 mm²;(1) 6 – 16 mm²;(2) 10 – 25 mm²
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 3.54"
    • Height (H): 90 mm
    • Width (W): 7.17"
    • Width (W): 182 mm
    • Unit Weight: 1.21 lb
    • Unit Weight: 0.55 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH4374.jpg image

Four Pole Distrib. Block with Threaded Bars, 400 A

Catalog #: TR-400A

  • Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
  • Max Working Voltage, IEC (Ui): 1000
  • Peak Short Circuit Current (Ipk): 34kA
  • Short Term Withstand Current (Icw) 1s: 28kA
    • Line Side Number of Connections: 1
    • Load Side Number of Connections: 8
    • Hole Size (HS): 0.39"
    • Hole Size (HS): 10 mm
    • Thread Size (TS): M6
    • Depth (D): 5.51"
    • Depth (D): 140 mm
    • Height (H): 9.45"
    • Height (H): 240 mm
    • Width (W): 11.81"
    • Width (W): 300 mm
    • Unit Weight: 6.24 lb
    • Unit Weight: 2.83 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
nVent ERIFLEX FleXbus Aluminum Rail cutting tool

nVent ERIFLEX FleXbus Aluminum Rail Cutter and Insert Crimper

Catalog #: FLEXALURAILCUT

  • Material: Aluminum;Steel
  • Length: 3.3'
  • Length: 1 m
  • Depth: 5.6"
    • Depth: 142 mm
    • Height: 6.3"
    • Height: 160 mm
    • Unit Weight: 28.66 lb
    • Unit Weight: 13 kg
PH40537.jpg image

FleXbus Foam Barrier Dispenser FFBD

Catalog #: FLEXFOAMDISPENS

  • Unit Weight: 2.87 lb
  • Unit Weight: 1.3 kg
    PH41630.eps image

    FleXbus Support Kit Flat 3 Poles, 5.433" x 4.843"

    Catalog #: FLEXSUPFLA100T

    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
    • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
    • Dielectric Strength, UL: 1500;1500
    • Finish: Electrogalvanized
      • Flammability Rating: UL® 94V-0
      • Halogen Free Rating: IEC® 60754-1
      • Insulation Voltage: 1000;1500
      • Low Smoke Rating: ISO 5659-2
      • Material: Glass Fibre Reinforced Polyamide;Steel
      • Working Temperature: -40 to 266 °F
      • Working Temperature: -40 to 130 °C
      • A: 5.43"
      • A: 138 mm
      • Depth (D): 3.09"
      • Depth (D): 78.5 mm
      • Height (H): 4.94"
      • Height (H): 125.5 mm
      • Conductor Size: 960 mm²;1280 mm²;1810 mm²
      • Unit Weight: 4.32 lb
      • Unit Weight: 1.96 kg
      • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
    PH41634.eps image

    FleXbus Support Kit Flat 3 Poles, 3.445" x 4.449"

    Catalog #: FLEXSUPFLA50T

    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
    • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
    • Dielectric Strength, UL: 1500;1500
    • Finish: Electrogalvanized
      • Flammability Rating: UL® 94V-0
      • Halogen Free Rating: IEC® 60754-1
      • Insulation Voltage: 1000;1500
      • Low Smoke Rating: ISO 5659-2
      • Material: Glass Fibre Reinforced Polyamide;Steel
      • Working Temperature: -40 to 266 °F
      • Working Temperature: -40 to 130 °C
      • A: 3.44"
      • A: 87.5 mm
      • Depth (D): 3.09"
      • Depth (D): 78.5 mm
      • Height (H): 4.71"
      • Height (H): 119.5 mm
      • Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
      • Unit Weight: 2.86 lb
      • Unit Weight: 1.3 kg
      • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
    PH38992.jpg image

    IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 40.55"

    Catalog #: IBSADV120-1030

    • Typical Application Current Rating: 400 A
      PH38992.jpg image

      IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 12.99"

      Catalog #: IBSADV120-330

      • Typical Application Current Rating: 400 A
        PH38992.jpg image

        IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 16.93"

        Catalog #: IBSADV120-430

        • Typical Application Current Rating: 400 A
          PH38992.jpg image

          IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 20.87"

          Catalog #: IBSADV120-530

          • Typical Application Current Rating: 400 A
            PH38992.jpg image

            IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 24.8"

            Catalog #: IBSADV120-630

            • Typical Application Current Rating: 400 A
              PH38992.jpg image

              IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 32.68"

              Catalog #: IBSADV120-830

              • Typical Application Current Rating: 400 A