Filter applied: 1
SKUs | 646 results
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 13"
Catalog #: IBSHY32-330
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 13"
- Length (L): 330 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.22 lb
- Unit Weight: 0.1 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 14.4"
Catalog #: IBSHY32-365
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 14.4"
- Length (L): 365 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.24 lb
- Unit Weight: 0.11 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 16.9"
Catalog #: IBSHY32-430
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 16.9"
- Length (L): 430 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.28 lb
- Unit Weight: 0.13 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 19.7"
Catalog #: IBSHY32-500
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 19.7"
- Length (L): 500 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.33 lb
- Unit Weight: 0.15 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 22.2"
Catalog #: IBSHY32-565
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 22.2"
- Length (L): 565 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.37 lb
- Unit Weight: 0.17 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 24.8"
Catalog #: IBSHY32-630
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 24.8"
- Length (L): 630 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.41 lb
- Unit Weight: 0.18 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 27.6"
Catalog #: IBSHY32-700
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 27.6"
- Length (L): 700 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.45 lb
- Unit Weight: 0.2 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 30.1"
Catalog #: IBSHY32-765
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 30.1"
- Length (L): 765 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.49 lb
- Unit Weight: 0.22 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 32.7"
Catalog #: IBSHY32-830
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 32.7"
- Length (L): 830 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.53 lb
- Unit Weight: 0.24 kg
Neutral Bar for TD Distribution Blocks, 125 A IEC
Catalog #: NB-125A
- Max Current Rating, IEC: 125A
- Short Term Withstand Current (Icw) 1s: 4.5kA
- Peak Short Circuit Current (Ipk): 30kA
- Line Side Number of Connections: 3
- Line Side Compact Stranded Wire Size: 10 - 25 mm²
- Line Side Stranded Wire Size - Ferrule: 6 - 16 mm²
- Load Side Number of Connections: 9
- Load Side Compact Stranded Wire Size: 2,5 - 6 mm²
- Load Side Stranded Wire Size - Ferrule: 1,5 – 6 mm²
- Depth (D): 1.47"
- Depth (D): 37.4 mm
- Height (H): 1.35"
- Height (H): 34.3 mm
- Width (W): 5.6"
- Width (W): 142 mm
- Unit Weight: 0.37 lb
- Unit Weight: 0.17 kg
- For Use With: TD-100-125AL (563830);TD-100-125ALL (563840)
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
Neutral Bar for TD Distribution Blocks, 160 A IEC
Catalog #: NB-160A
- Max Current Rating, IEC: 160A
- Short Term Withstand Current (Icw) 1s: 6.2kA
- Peak Short Circuit Current (Ipk): 35kA
- Line Side Number of Connections: 4
- Line Side Compact Stranded Wire Size: 10 - 35 mm²
- Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
- Load Side Number of Connections: 10
- Load Side Compact Stranded Wire Size: 2,5 - 16 mm²
- Load Side Stranded Wire Size - Ferrule: 1,5 – 16 mm²
- Depth (D): 1.63"
- Depth (D): 41.4 mm
- Height (H): 1.35"
- Height (H): 34.3 mm
- Width (W): 6.7"
- Width (W): 170 mm
- Unit Weight: 0.44 lb
- Unit Weight: 0.2 kg
- For Use With: TD-160A (563200);TD-160AL (563990)
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
Four Pole Distrib. Block with Threaded Bars, 160 A
Catalog #: TRS-160A
- Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
- Max Working Voltage, IEC (Ui): 630
- Peak Short Circuit Current (Ipk): 34kA
- Short Term Withstand Current (Icw) 1s: 13.2kA
- Line Side Number of Connections: 2
- Load Side Number of Connections: 4
- Hole Size (HS): 0.31"
- Hole Size (HS): 8 mm
- Thread Size (TS): M6
- Depth (D): 2.68"
- Depth (D): 68 mm
- Height (H): 5.91"
- Height (H): 150 mm
- Width (W): 9.06"
- Width (W): 230 mm
- Unit Weight: 2.54 lb
- Unit Weight: 1.15 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)