Skip to main content

Please Select Your Country/Language Preferences

Core Network

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Handle Type
      • Works With
      • Rack Height
          Apply
        • Finish
        • Height
            Apply
          • Length
              Apply
            • Locking Type
            • Material
            • Mounting
            • Package Quantity
            • Color Code
            • EMC Shielding
            • Rack Width
            • Width (W)
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Rear Finish
                  • Static Load
                  • Treated Edges
                  • Complies With
                  • Supply Voltage
                  • Coolant Feed
                  Filter0

                  SKUs | 584 results

                  PanelBlack Product Photo

                  Rack Panel for 19-inch Rack 6U, 10.47x19.00x.11, Black, Mild Steel

                  Catalog #: P19RPP6UB

                  • Material: Mild Steel
                  • Finish: Powder Coated
                  • Color: Jet Black
                  • Color Code: RAL 9005
                    • Thickness: 12 ga
                    • Thickness: 2.66 mm
                    • Rack Units: 6
                    • Weight: 5.8 lb
                  DG23_HorzGrdBarKit; Grd Bar; Ground Accessories; Photo Rendering; CAD Rendering

                  Horizontal Ground Bar Kit, 1.00x19.25, Polished, Copper

                  Catalog #: DG19

                  • Material: Copper
                    DG23_HorzGrdBarKit; Grd Bar; Ground Accessories; Photo Rendering; CAD Rendering

                    Horizontal Ground Bar Kits, 1.00x23.25, Polished, Copper

                    Catalog #: DG23

                    • Material: Copper
                      M84D12_Maxrack_Baff_A, MAXRACK Air Baffle and Cable Managers for Cisco Switch, M84D12, M84D18, M96D12, M96D18, Networking, Open Frame Racks, Open Frame Systems

                      MaxRack Air Baffle and CM's for CISCO Switch, 84.13x12.00x23.68, Black, Aluminum

                      Catalog #: M84D12

                      • Height: 84.13 in / 2137 mm
                      • Width: 12 in / 305 mm
                      • Depth: 23.68 in / 601 mm
                      • Product Family: MaxRack
                        • Material: Aluminum
                        • Product Type: Open Frame Racks
                      M84D12_Maxrack_Baff_A, MAXRACK Air Baffle and Cable Managers for Cisco Switch, M84D12, M84D18, M96D12, M96D18, Networking, Open Frame Racks, Open Frame Systems

                      MaxRack Air Baffle and CM's for CISCO Switch, 84.13x18.00x39.37, Black, Aluminum

                      Catalog #: M84D18

                      • Height: 84.13 in / 2137 mm
                      • Width: 18 in / 457 mm
                      • Depth: 39.37 in / 1000 mm
                      • Product Family: MaxRack
                        • Material: Aluminum
                        • Product Type: Open Frame Racks
                      M84D12_Maxrack_Baff_A, MAXRACK Air Baffle and Cable Managers for Cisco Switch, M84D12, M84D18, M96D12, M96D18, Networking, Open Frame Racks, Open Frame Systems

                      MaxRack Air Baffle and CM's for CISCO Switch, 96.13x12.00x23.68, Black, Aluminum

                      Catalog #: M96D12

                      • Height: 96.13 in / 2442 mm
                      • Width: 12 in / 305 mm
                      • Depth: 23.68 in / 601 mm
                      • Product Family: MaxRack
                        • Material: Aluminum
                        • Product Type: Open Frame Racks
                      M84D12_Maxrack_Baff_A, MAXRACK Air Baffle and Cable Managers for Cisco Switch, M84D12, M84D18, M96D12, M96D18, Networking, Open Frame Racks, Open Frame Systems

                      MaxRack Air Baffle and CM's for CISCO Switch, 96.13x18.00x39.37, Black, Aluminum

                      Catalog #: M96D18

                      • Height: 96.13 in / 2442 mm
                      • Width: 18 in / 457 mm
                      • Depth: 39.37 in / 1000 mm
                      • Product Family: MaxRack
                        • Material: Aluminum
                        • Product Type: Open Frame Racks
                      CMYKAD Product Photo

                      Rack-Mount Shelf Solid 800mm Max Depth, fits 19in Rack, Lt Gray, Steel

                      Catalog #: P19SH68

                      • Material: Mild Steel
                      • Finish: Powder Coated
                      • Color: Light Gray
                      • Color Code: RAL 7035
                        • Thickness: 14 ga
                        • Thickness: 1.9 mm
                        • Size: 19 in.
                        • Type: Solid
                        • Length: 19.68 in
                        • Width: 17.32 in
                        • Length: 500 mm
                        • Width: 439 mm
                        • Max Depth: 30.71 in
                        • Max Depth: 780 mm
                        • Fits Enclosure Depth Up To: 31.5 in
                        • Fits Enclosure Depth Up To: 800 mm
                        • Weight: 13.3 lb
                      CMYKAD Product Photo

                      Rack-Mount Shelf Solid 800mm Max Depth, fits 19in Rack, Black, Steel

                      Catalog #: P19SH68B

                      • Material: Mild Steel
                      • Finish: Powder Coated
                      • Color: Jet Black
                      • Color Code: RAL 9005
                        • Thickness: 14 ga
                        • Thickness: 1.9 mm
                        • Size: 19 in.
                        • Type: Solid
                        • Length: 19.68 in
                        • Width: 17.32 in
                        • Length: 500 mm
                        • Width: 439 mm
                        • Max Depth: 30.71 in
                        • Max Depth: 780 mm
                        • Fits Enclosure Depth Up To: 31.5 in
                        • Fits Enclosure Depth Up To: 800 mm
                        • Weight: 12 lb
                      CMYKAD Product Photo

                      Rack-Mount Shelf Solid 1000mm Max Depth, fits 19in Rack, Lt Gray, Steel

                      Catalog #: P19SH810

                      • Material: Mild Steel
                      • Finish: Powder Coated
                      • Color: Light Gray
                      • Color Code: RAL 7035
                        • Thickness: 14 ga
                        • Thickness: 1.9 mm
                        • Size: 19 in.
                        • Type: Solid
                        • Length: 27.56 in
                        • Width: 17.32 in
                        • Length: 700 mm
                        • Width: 439 mm
                        • Max Depth: 38.58 in
                        • Max Depth: 980 mm
                        • Fits Enclosure Depth Up To: 39.37 in
                        • Fits Enclosure Depth Up To: 1000 mm
                        • Weight: 16.5 lb
                      CMYKAD Product Photo

                      Rack-Mount Shelf Solid 1000mm Max Depth, fits 19in Rack, Black, Steel

                      Catalog #: P19SH810B

                      • Material: Mild Steel
                      • Finish: Powder Coated
                      • Color: Jet Black
                      • Color Code: RAL 9005
                        • Thickness: 14 ga
                        • Thickness: 1.9 mm
                        • Size: 19 in.
                        • Type: Solid
                        • Length: 27.56 in
                        • Width: 17.32 in
                        • Length: 700 mm
                        • Width: 439 mm
                        • Max Depth: 38.58 in
                        • Max Depth: 980 mm
                        • Fits Enclosure Depth Up To: 39.37 in
                        • Fits Enclosure Depth Up To: 1000 mm
                        • Weight: 15.4 lb
                      CMYKAD Product Photo

                      Rack-Mount Shelf Vented 800mm Max Depth, fits 19in Rack, Black, Steel

                      Catalog #: P19VSH68B

                      • Material: Mild Steel
                      • Finish: Powder Coated
                      • Color: Jet Black
                      • Color Code: RAL 9005
                        • Thickness: 14 ga
                        • Thickness: 1.9 mm
                        • Size: 19 in.
                        • Type: Vented
                        • Length: 19.68 in
                        • Width: 17.32 in
                        • Length: 500 mm
                        • Width: 439 mm
                        • Max Depth: 30.71 in
                        • Max Depth: 780 mm
                        • Fits Enclosure Depth Up To: 31.5 in
                        • Fits Enclosure Depth Up To: 800 mm
                        • Weight: 11 lb