Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Handle Type
- Works With
- Rack Height
- Finish
- Height
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Width (W)
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
SKUs | 584 results
Mobile Base for Open Frame Racks 2-Post, Black, Steel
Catalog #: A19MB1000
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Fits: 4-post open-frame racks with depth adjustable between 17.7- and 29.5-in. (450- and 750-mm) in 0.98-in. (25-mm) increments
- Weight: 58 lb
Mobile Base for Open Frame Racks 4-Post, Black, Steel
Catalog #: A19MB600
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Fits: 2-post open-frame racks
- Weight: 43.9 lb
Keyboard Compartment for 19-inch Racks, Brushed, Aluminum
Catalog #: A19KBC2B
- Material: Aluminum
- Finish: Brushed
- Color: Unpainted
- Thickness: 16 ga
- Thickness: 1.29 mm
- Rack Units: 2
- Fits Rack Width: 19 in
- Weight: 9.12 lb
Lay-In Lug, 1.75x1.50, Electroplated, Aluminum
Catalog #: DGLG
- Material: Aluminum
Combination Lock Handle, 7.50x1.38x2.50, Black, Steel
Catalog #: NCLH
- Product Family: ProLine S1
Adjustable Vented Shelf, fits 19 in., Black, Steel
Catalog #: ESHVA19
- Height: 3.5 in / 89 mm
- Width: 10922 mm / 430 in
- Depth: 15.75 in / 400 mm
Adjustable Vented Shelf, fits 23 in., Black, Steel
Catalog #: ESHVA23
- Height: 3.5 in / 89 mm
- Width: 12852 mm / 506 in
- Depth: 15.75 in / 400 mm
Side Cover Lock fits DataCom side, 1.10x1.97x1.20, Plated, Steel
Catalog #: PSCLO
- Height: 1.1 in / 28 mm
- Width: 1.97 in / 50 mm
- Depth: 1.2 in / 30 mm
- Product Family: ProLine
Side Cover Lock Quarter Turn 3-Digit, 1.73x1.10x.59, Plated, Steel
Catalog #: PSCLO3
- Height: 1.73 in / 44 mm
- Width: 1.1 in / 28 mm
- Depth: 0.59 in / 15 mm
- Product Family: ProLine
Pull-Out Shelf for Mini Keyboard, 2U, Black, Steel
Catalog #: P19KBSM
- Height: 3.5 in / 89 mm
- Width: 18.31 in / 465 mm
- Depth: 12.42 in / 315 mm
Rack Jumper Kit, 9ft, Tinned, Copper
Catalog #: DGRJ
- Material: Copper
Center-Mount Shelves Solid, 19.00x18.00, Black, Steel
Catalog #: ECMS1918
- Height: 3.5 in / 89 mm
- Width: 19 in / 482 mm
- Depth: 18 in / 457 mm