Mobile Base for Open Frame Racks
Hover to magnify image or click to enlarge
Mobile Base for Open Frame Racks
The Mobile Base for Open-Frame Racks provide stability and mobility to open-frame racks. It has models for both 19-in. 2- and 4-Post Open Frame Racks. This product mounts to the bottom of the racks previously mentioned. It includes four non-locking casters but will also accept standard levelers. Please note, catalog number PMBLM12 must be ordered separately, however the mounting hardware is included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Mobile Base for Open-Frame Racks provide stability and mobility to open-frame racks
- It has models for both 19-in. 2- and 4-Post Open Frame Racks
- This product mounts to the bottom of the racks previously mentioned. It includes four non-locking casters but will also accept standard levelers
- Please note, catalog number PMBLM12 must be ordered separately, however the mounting hardware is included
Specifications
2D DXF
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.