Skip to main content

Please Select Your Country/Language Preferences

Printed Panels

Printed Panels customization

Printed Panels

Digital printing is the latest addition of our extensive range of customization, which means Eldon can provide our customers with fully finished front panels and custom enclosures with consistent quality and total reliability.

WHEN AND HOW

The new Printed Panels customization for our enclosures is ready from April 24th 2017.

The printing system, based on alignment pins, offers highly precise positioning and alignment of your graphic design. Compared to the use of stickers, the placement of your design will be constant from one box to another! Common applications for digital printing include labeling connectors, switches and ports, adding special and detailed graphics such as company logos, bar codes and QR codes, to substitute labels/stickers from the doors of the electrical enclosures; saving effort, time and possible mistakes, making paints lifetime also longer and maintaining a low cost for the customization. Multiple sources state that an UV print will last 100+ years.

BENEFITS

FlexibilityOur digital printing uses the halftone technique, creating colour prints by blending various densities of small droplets, ideal for graphics with high amounts of detail, such as a gradient finish, CGI effects or overlapping colours, using all colours desired without affecting the final price
DurabilityAll our digital ink offers excellent adhesion and durability
UseCompatible for both indoor and outdoor applications, scratch resistant. Printed Surface is UV resistant
Fast and cost effective                                                          With easy set-up and low waste, digital printing is much faster and more economic than serigraphy or traditional use of stickers/labels

PRINTING CAPABILITIES

What Complex quality graphics in full colour CMYK
WherePossible on different kinds of textures and materials such as Mild Steel, Aluminum, glass and plastics
Maximum object height                Printing is carried out on a large flatbed area with a maximum object height of 64 mm
Surface dimensions    Up to 1.600x3.000 mm can be printed
Font sizeFor texts from 4pt can be readable, minimum of 8pt is advisable
Bar codeThe thickness of a single bar from a bar code cannot be smaller than 0.25 mm, which is valid for standard dimensions as per standard EAN-13 bar code

 

HOW TO GET A QUOTATION for a customized enclosure with printing

We will follow same procedure as per our special enclosures. The requirements will be:

 -       Product to be printed. Part of the product to be printed.

 -       Approximate dimensions of the total objects to be printed.

 -       Quantity (units)

HOW TO ORDER a customized enclosure with printing

 We will follow same procedure as per special enclosures. The required information is:

 -       Image file for the objects to be printed: to ensure highest print quality, vector graphics files (particularly DXF or DWG) are recommended, JPEG/PDF/AI/CDR/EPS/PSD are also accepted. We need exact instructions to provide the products in conformity with your demands.

 -       Specification about the position of the design within the enclosure

AFFECTED PRODUCTS

Floor standing range

Door, removable panels

Wall mounted range

Door, gland plates

Terminal boxes

Cover

HMI consoles

Doors, lids and removable panels

HMI control enclosures

Front plate and door

 

FAQ's

Differences using digital printing or serigraphy

Technique

Images/Text

Pinted Panels Customization