Compact Series 4 Swivel Tilt
Hover to magnify image or click to enlarge
Compact Series 4 Swivel Tilt
Compact Series 4 Swivel Tilt mounts between a vertical tube and the enclosure to provide both swivel and tilt options for the machine operator. Swivel allows 300-degree maximum rotation. Center opening for control cables. Tilt knob allows infinite tilt adjustment from horizontal to 30 degrees. Maximum load for overhead applications is 110 lb. (50 kg).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Coupling can rotate 300 degrees and tilt from horizontal to 30-degree
- Installation hardware, mounting fasteners and gasket included
- Assembled Compact Series 4 HMI Arm System has a max weight load of 337 lb. (153.2 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.