Skip to main content

Please Select Your Country/Language Preferences

RackAnglesSmall Product Photo Hover to magnify image or click to enlarge

Rack Angles 24-inch

24-in. Rack Angles are available in both square-hole and tapped-hole designs. Tapped Rack Angles have 10-32 tapped holes. Square-Hole Rack Angles are designed to accept metric or English cage nuts. 24-in. Rack Angles fit directly into 700-mm wide frames or 800-mm wide frames using frame reducing brackets.

Read more Read less Print This Page
Details

Features

Specifications

Finish Plated
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.