Stainless Steel Modular Industrial Enclosures Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Hazardous Environments (13) Height 70.87 in (10) 78.74 in (9) View All View Less Apply Height 1800 mm (10) 2000 mm (9) View All View Less Apply Width 23.62 in (4) 31.5 in (5) 39.37 in (6) 47.24 in (4) View All View Less Apply Width 600 mm (4) 800 mm (5) 1000 mm (6) 1200 mm (4) View All View Less Apply Depth 19.69 in (10) 23.62 in (9) View All View Less Apply Depth 500 mm (10) 600 mm (9) View All View Less Apply Protection Rating NEMA Type 4X (1) NEMA Type 12 NEMA Type 13 (13) IP55 (18) IP66 (1) IK10 View All View Less Filter1Filter applied: 1Category: Stainless Steel Modular Industrial EnclosuresView All Filters (1) SubcategoriesModular Single Door, MCSSDetailsModular Single Door, MCSS-HPDetailsModular Double Door, MCDSDetails