Syspend Sanitary HMI U-Shaped Tube
Hover to magnify image or click to enlarge
Syspend Sanitary HMI U-Shaped Tube
Syspend Sanitary HMI U-Shaped Tube is pre-cut and shaped with two 90-degree bends to reduce assembly time. For use in conjunction with Syspend Sanitary HMI Suspension System components.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Type 304 polished stainless steel
- Outer diameter of 64 mm (2.50 in.)
- Inner diameter of 60 mm (2.37 in.)
- 2-mm (.06-in.) wall thickness
- Assembled Syspend Sanitary HMI Arm System has a max weight load of 90 lb. (40.8 kg)
Specifications
Finish | Polished |
Material | Stainless Steel 304 |
Color | Unpainted |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.