Products | 192 results (8671 items)
nVent ERICO Cadweld Plus Welding Material, F20
nVent ERICO Cadweld Plus cups are premeasured, self-contained cups of welding material that are placed in the mold and i...
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in grounding and bonding applications
- Integrated welding material package
- Color coding by size for easy identification
Telecom Grounding Busbar
Common earthing point for multiple electrical panels and devices.
- Meets TIA-607-C and TIA-607-D conforms t...
- Complies with NEMA® standards
- Accepts two hole lugs with 5/16" or 7/16...
- Telecom grounding busbar splice kits are...
Special Track Work Mold Only, Power
- Replacement molds designed for bonding s...
- To be used with factory-formed terminals
- Available in either left or right-hand orientation
nVent ERICO Cadweld Tool Kit
Convenient tool kits for nVent ERICO Cadweld connection installations.
- Convenient tool kits for nVent ERICO Cad...
nVent ERICO Cadweld Plus Welding Material, F80
nVent ERICO Cadweld Plus cups are premeasured, self-contained cups of welding material that are placed in the mold and i...
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in making connections to load-bearing rail
- Integrated welding material package
- Welding material is color coded with a y...
nVent ERICO Cadweld Conductor and Mold Cleaning Kit
Conductor and Cadweld mold cleaning kit for industrial connections.
- Conductor and mold cleaning kit for industrial connections
Laminate to Third Rail Connection Kit
- Kit includes 2000 kcmil copper laminate ...
- Allows for thermal expansion and contrac...
- Attached to the inverted bottom rail wit...
- Laminate construction for maximum flexibility
Cable to Metal Surface, Cathodic
Cadweld graphite mold designed and engineered to create cathodic cable to metal surface exothermically welded connection...
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connectio...
- Portable installation equipment with no ...
Compression Straight Lug
Lug for straight compression connection.
- Tin plated for corrosion prevention
- Annealed copper eases the crimping operation
- Optimized sizes to the most efficient el...
- Best mechanical behavior (vibration/pull...
Cable to Web of Rail Complete Welder, Power
- Complete web welder assembly designed fo...
- Includes mold cleaner and flint ignitor
Flint Ignitor
Used to ignite the starting material when making a traditional nVent ERICO Cadweld connection or a nVent LENTON Cadweld ...
- Used to ignite the starting material whe...
Electrical Earth Bar
Common earthing point for multiple electrical panels and devices.
- Provides a convenient, single-point grou...
- Busbars with disconnect links allow for ...
- High conductivity, hard drawn, electroly...
- Includes halogen-free polyamide insulato...