- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)
Combined Mounting Kit for Chassis
The combined mounting enables the option to split a 6 U high subrack in 3 U and 6 U sections.
- Designed to accept Euroboards (100 mm hi...
- Subdivision of the 6 U assembly area into: 2 x 3 U, 1 x 6 U
Guide Rail End Piece
End pieces for individual multi-piece guide rails with plastic or extrusion mid-piece.
- Guide rail end pieces (PBT) for individu...
- Guide rails end piece can be clipped int...
- Storage temperature: 0 °C ... +60 °C
Front Panel, Flat, Unshielded, D-Sub Cutouts
Flat front panel with cutout for D-Sub connectors. Unshielded version.
- Non-shielded version
- Aluminum, 2.5 mm, front anodized, rear conductive
EuropacPRO 19" Subrack Kit for Backplane, Shielded
EMC shielded subrack for backplane mounting.
- Subrack with side panel type F ("flexibl...
- Supplied as space-saving flat-pack
- Modifications such as cutouts, different...
- EMC of approximately 40 dB at 1 GHz, 30 ...
Front Frame for EMC Shielding for Horizontal Boards Mounting
Front frame installation provides the contact between subracks and assemblies.
- Front frame installation provides the co...
Outdoor Comline ECL Cabinet
Lightweight IP55 aluminium cabinets protect electronics from extreme outdoor weather.
- IP 55
- Heat dissipation through natural convection
- Single wall, lightweight aluminium cabinet
Heater With Heater Fan
Compact heater without fan.
- Assembly with clip-on attachment or bolt fixing
- Compact heater with fan, small, compact ...
- Quiet
- Dynamic heating up and temperature limit...
Splitting Extrusion 6 U for Combined Mounting
The support is bolted into the grid holes of the horizontal rails.
- The support is bolted into the grid hole...
- The front side has to be covered by a 2HP front panel
Varistar CP Glazed Door With 3-Point Locking
Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.
- Glazed Door With 3-Point Locking, With Lock
- Lever handle with key insert (2 keys)
- Opening angle 180°
- Security glass, 6 mm
Varistar CP Base Plate, Multi-Piece
- To cover the base opening
- The multi-part base plate is open at the...
RackPower PDU, RP2xxx, 100-240 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 ...
- RackPower RP2xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower Spot Leak Detection Sensor
Spot Fluid Leak Sensor to detect punctual leak for nVent SCHROFF RackPower PDU's.
- Spot Fluid Leak Sensor to detect punctual leak
- 5 m Connection Cable
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration