Varistar CP Server Cabinet, RAL 7021, Single, 42 U, 2000H, 800W, 1200D
Hover to magnify image or click to enlarge
Varistar CP Server Cabinet, RAL 7021, Single, 42 U, 2000H, 800W, 1200D
Catalog#: 10630-018
Welded steel frame for high static load requirments. Prepared for 19" integration of IT assets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Preconfigured, ready to use cabinet
- Static load-carrying capacity up to 1600 kg, dynamic 1000 kg
- Ingress protection class IP 20
- Installation of different IT equipment possible
- Integrated air panels for front to back cooling
- Can be easily integrated into aisle containment system
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame from steel profiles, RAL 7021 | 1 | |
2 | Top cover, RAL 7021, St, 1.5 mm with cut-outs for cable entry | 1 | |
3 | Brush strip set fitted in cut-out zone rear and left/right side | 2 | |
4 | Front door, perforated, St, 1.5 mm, with 180° hinges, 3-point locking and lever handle, 1333 locking cylinder, RAL 7021 | 1 | |
5 | Rear double door, St, 1.5 mm with 180° hinges and perforation, 3-point locking and lever handle 1333 locking cylinder, color RAL 7021 | 1 | |
6 | Side panels with quick‐release fastener, divided, St, 1 mm | 2 | |
7 | 19" panel/slide mounts, St, mounted in 740 mm intervals, with U marking, RAL 7021, Panel/slide mounts can be recessed in 25 mm steps | 4 | |
8 | Cross member, St, 2,5 mm (to accept 19" panel/slide mounts in 800 mm wide cabinets) | 2 | |
9 | Air blanking panels with cut outs and brushes (2 U – 19”), St, 1. 5 mm, gasket material | 2 | |
10 | Adjustable foot | 4 | |
11 | Panel bottom to seal the gap front side under the cabinet for containment integration | 1 | |
12 | Earthing kit, assembled | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.