Rear Cover Plate For Plug-In Sections For Power Distribution, MSSB
Hover to magnify image or click to enlarge
Rear Cover Plate For Plug-In Sections For Power Distribution, MSSB
These vertical profiles and rear cover, MSSB, form the basis for plug-in sections. This accessory is available off the shelf and is tested according to IEC 61439. The cover prevents staff from coming into contact with the busbar and the plug in system allows for the compartment to be extracted without turning off the power.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Rear cover plate to separate the plug-in sections from the plug-in busbars. It includes the profiles in which the rear plate is fixed, and in which the busbar holders must be fixed too.
- Material: 3 mm reinforced ploycarbonate and 2 mm galvanised steel.
- Delivery: 1 rear panel, 2 vertical profiles to fix the back plate and busbar supports and mounting material.
- Rear cover plate to separate the plug-in sections from the plug-in busbars
- It includes the profiles in which the rear plate is fixed, and in which the busbar holders must be fixed too
- As the cover allows the compartment to be extracted, unnecessary downtime is avoided as the power can remain on, while certain procedures are carried out
- In order to mount this accessory, internal side panels (MSPS) are required
- 1 rear panel, 2 vertical profiles to fix the back plate and busbar supports and mounting material
Specifications
Thickness | 0.12 in |
Thickness | 3 mm |
Color | Gray |
Material | Polycarbonate |
Finish | Smooth |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.