Skip to main content

Please Select Your Country/Language Preferences

Outside Plant Enclosure Solutions

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Rack Height
      Apply
    • Works With
    • Height
        Apply
      • Width
          Apply
        • Depth
            Apply
          • Voltage AC
          • Wall Type
          • Door Type
          • Access
          • Cooling
          • EMC Shielding
          • Complies With
          Filter1

          Filter applied: 1

          SKUs | 23 results

          Outdoor Unibody VENT Cabinet With Single Door

          Outdoor Cabinet Replacement Filter for Unibody Vent and Modular VENT

          Catalog #: 21149-184

          • Product Type: Filter
          • Works With: Outdoor Cabinets
            Outdoor Modular VENT Cabinet With Single Door

            Outdoor Modular VENT Cabinet With Single Door, Fan, 1530H 29 U, 700W 730D

            Catalog #: 10149-334

            • Product Type: Outdoor Cabinet
            • Product Family: Modular
            • Rack Height: 29 U
            • Height: 1530 mm
              • Width: 700 mm
              • Depth: 730 mm
              • Wall Type: Double Walled
              • Door Type: Single Door
              • Access: Front
              • Cooling: Fan Ventilation
              • EMC Shielding: No (Retrofittable)
              • Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4
            Outdoor Modular VENT Cabinet With Single Door

            Outdoor Modular VENT Cabinet With Double Door, Air Conditioner, 1530H 29 U, 1300W 630D

            Catalog #: 10149-336

            • Product Type: Outdoor Cabinet
            • Product Family: Modular
            • Rack Height: 29 U
            • Height: 1530 mm
              • Width: 1300 mm
              • Depth: 630 mm
              • Wall Type: Double Walled
              • Door Type: Double Door
              • Access: Front
              • Cooling: Fan Ventilation
              • EMC Shielding: No (Retrofittable)
              • Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4; RC2
            Outdoor Modular VENT Cabinet With Double Door

            Outdoor Modular VENT Cabinet With Double Door, Fan, 1530H 29 U, 1300W 630D

            Catalog #: 10149-337

            • Product Type: Outdoor Cabinet
            • Product Family: Modular
            • Rack Height: 29 U
            • Height: 1530 mm
              • Width: 1300 mm
              • Depth: 630 mm
              • Wall Type: Double Walled
              • Door Type: Double Door
              • Access: Front
              • Cooling: Fan Ventilation
              • EMC Shielding: No (Retrofittable)
              • Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4
            Outdoor Unibody Cabinet With Single Door

            Outdoor Unibody Cabinet With Single Door, 930H 16 U, 700W 500D

            Catalog #: 11249-003

            • Product Type: Outdoor Cabinet
            • Product Family: Unibody
            • Rack Height: 16 U
            • Height: 930 mm
              • Width: 700 mm
              • Depth: 500 mm
              • Wall Type: Double Walled
              • Door Type: Single Door
              • Access: Front
              • Cooling: Natural Convection
              • EMC Shielding: No
              • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
            Outdoor Unibody Cabinet With Single Door

            Outdoor Unibody Cabinet With Single Door, 1100H 20 U, 700W 500D

            Catalog #: 11249-005

            • Product Type: Outdoor Cabinet
            • Product Family: Unibody
            • Rack Height: 20 U
            • Height: 1100 mm
              • Width: 700 mm
              • Depth: 500 mm
              • Wall Type: Double Walled
              • Door Type: Single Door
              • Access: Front
              • Cooling: Natural Convection
              • EMC Shielding: No
              • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
            Outdoor Unibody VENT Cabinet With Single Door

            Outdoor Unibody VENT Cabinet With Single Door, 930H 16 U, 700W 500D

            Catalog #: 11249-007

            • Product Type: Outdoor Cabinet
            • Product Family: Unibody
            • Rack Height: 16 U
            • Height: 930 mm
              • Width: 700 mm
              • Depth: 500 mm
              • Wall Type: Double Walled
              • Door Type: Single Door
              • Access: Front
              • Cooling: Fan Ventilation
              • EMC Shielding: No
              • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
            Outdoor Unibody VENT Cabinet With Single Door

            Outdoor Unibody VENT Cabinet With Single Door, 1100H 20 U, 700W 500D

            Catalog #: 11249-009

            • Product Type: Outdoor Cabinet
            • Product Family: Unibody
            • Rack Height: 20 U
            • Height: 1100 mm
              • Width: 700 mm
              • Depth: 500 mm
              • Wall Type: Double Walled
              • Door Type: Single Door
              • Access: Front
              • Cooling: Fan Ventilation
              • EMC Shielding: No
              • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
            Outdoor Unibody VENT Cabinet With Single Door

            Outdoor Unibody VENT Cabinet With Single Door, 1330H 25 U, 700W 500D

            Catalog #: 11249-012

            • Product Type: Outdoor Cabinet
            • Product Family: Unibody
            • Rack Height: 25 U
            • Height: 1330 mm
              • Width: 700 mm
              • Depth: 500 mm
              • Wall Type: Double Walled
              • Door Type: Single Door
              • Access: Front
              • Cooling: Fan Ventilation
              • EMC Shielding: No
              • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
            Outdoor Comline ECL Cabinet with Plinth

            Outdoor Comline ECL Cabinet with Plinth, 600H 600W 500D

            Catalog #: 12349-001

            • Product Type: Outdoor Cabinet
            • Product Family: Comline ECL
            • Rack Height: 12 U
            • Height: 600 mm
              • Width: 600 mm
              • Depth: 500 mm
              • Wall Type: Single Walled
              • Door Type: Single Door
              • Access: Front
              • Cooling: Natural Convection
              • EMC Shielding: No
              • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160