IEC Enclosure Accessories Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Controls and Drives (47) EMC (4) Factory Automation and Process Control (47) Oil and Gas (2) Power Distribution (21) Height 0.2 in (1) 0.39 in (3) 0.67 in (1) 1.18 in (2) 1.34 in (8) 1.8 in (1) 2.24 in (1) 2.9 in (1) 2.99 in (1) 7.87 in (3) 11.81 in (3) 12.99 in (1) 15.75 in (1) 16.14 in (1) 22.83 in (1) 29.53 in (4) 31.26 in (1) 32.68 in (1) 34.41 in (1) 39.37 in (2) 41.89 in (1) 42.52 in (1) 49.21 in (1) 53.7 in (1) 61.57 in (1) 62.99 in (1) 67.17 in (1) 67.64 in (3) 69.45 in (2) 70.87 in (1) 75.04 in (1) 75.51 in (4) 77.32 in (2) 78.74 in (3) 83.39 in (2) 85.2 in (2) View All View Less Apply Height 5 mm (1) 10 mm (3) 17 mm (1) 30 mm (2) 34 mm (8) 46 mm (1) 57 mm (1) 74 mm (1) 76 mm (1) 200 mm (3) 300 mm (3) 330 mm (1) 400 mm (1) 410 mm (1) 580 mm (1) 750 mm (4) 794 mm (1) 830 mm (1) 874 mm (1) 1000 mm (2) 1080 mm (1) 1100 mm (1) 1250 mm (1) 1400 mm (1) 1600 mm (1) 1706 mm (1) 1718 mm (3) 1764 mm (2) 1800 mm (1) 1906 mm (1) 1918 mm (4) 1964 mm (2) 2000 mm (3) 2118 mm (2) 2200 mm (2) View All View Less Apply Width 0.49 in (11) 0.59 in (2) 0.67 in (1) 0.71 in (4) 0.75 in (13) 1.22 in (1) 1.5 in (1) 2.24 in (2) 3.35 in (1) 3.94 in (2) 3.98 in (1) 7.87 in (5) 10.59 in (1) 11.81 in (2) 13.39 in (1) 15.75 in (2) 17.32 in (1) 19.69 in (1) 21.26 in (1) 23.62 in (6) 29.53 in (3) 31.5 in (1) 39.37 in (1) 49.21 in (1) 69.45 in (3) 77.32 in (3) 85.2 in (2) View All View Less Apply Width 13 mm (11) 15 mm (2) 17 mm (1) 18 mm (4) 19 mm (13) 31 mm (1) 38 mm (1) 57 mm (2) 85 mm (1) 100 mm (2) 101 mm (1) 200 mm (5) 269 mm (1) 300 mm (2) 340 mm (1) 400 mm (2) 440 mm (1) 500 mm (1) 540 mm (1) 600 mm (6) 750 mm (3) 800 mm (1) 1000 mm (1) 1250 mm (1) 1764 mm (3) 1964 mm (3) 2164 mm (2) View All View Less Apply Depth 0.13 in (1) 0.2 in (5) 0.47 in (2) 0.63 in (1) 0.71 in (3) 0.79 in (2) 0.87 in (1) 1.1 in (9) 2.01 in (1) 2.17 in (7) 3.11 in (1) 4.96 in (3) 12.05 in (2) 14.25 in (2) 15.98 in (3) 18.19 in (2) 19.92 in (4) 22.13 in (2) 27.8 in (2) 28.64 in (1) 30 in (3) 236.22 in (1) View All View Less Apply Depth 3 mm (1) 5 mm (5) 12 mm (2) 16 mm (1) 18 mm (3) 20 mm (2) 22 mm (1) 28 mm (9) 51 mm (1) 55 mm (7) 79 mm (1) 126 mm (3) 306 mm (2) 400 mm (2) 406 mm (3) 462 mm (2) 500 mm (2) 506 mm (4) 562 mm (2) 600 mm (6) 706 mm (2) 772 mm (1) 800 mm (3) 6000 mm (1) View All View Less Apply Protection Rating NEMA Type 1 (1) NEMA Type 4 (13) NEMA Type 4X (3) NEMA Type 12 (18) NEMA Type 13 (3) IP43 (1) IP54 (2) IP66 (16) View All View Less Product Family Free-Standing (42) Terminal Boxes (7) Wall-Mounted (18) Enclosure Material Polycarbonate (7) Stainless Steel (3) ABS (7) Aluminum (3) Galvanized Steel (4) Mild Steel (45) Polyester (13) mild (3) View All View Less Filter1Filter applied: 1Category: BayingView All Filters (1) SubcategoriesSide Panels, SPMDetailsSide Panels Stainless Steel, SPMSDetailsInternal Baying Brackets, CCIDetailsInternal Corner Baying Kit, CCMDetailsExternal Baying Kit, CCEDetailsShort External Baying Brackets, CCEHDetailsSeparation Plates for MCS MCD Enclosures, SPDDetailsSeparation Plates MCSS MCDS Enclosures, SPDSDetailsSeparation Plate Brackets, CCJDetailsSeparation Plate Gasket, SPDGDetailsDepth Baying Kit, CJDNDetailsCorner Baying Kit, CJDSDetailsSide Panels Aluminium, SPMADetailsSide Panels, SPMEDetailsGasket For EMC Shielding, SPDEGDetailsPuzzle Gasket Ip66, HPPG01DetailsWall-Mounted Combining Kit, CKDetailsGland Plate Combining Gaskets, AGCDetailsCombining Kit, UCKDetailsDepth Extension Kit, UDEDetailsPolycarbonate Extension Frame, OPCP-EEDetailsFixed Brackets For Power Distribution, MSMPF01Details