Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)
Varistar CP Mobile Base/Plinth
Mobile base/plinth to make a cabinet mobile.
- Covers, St, 1.5 mm
- Load-carrying capacity on casters 400 kg...
- Support, St, 3 mm
- Color RAL 7021
Varistar CP Seismic Base Plate, IP55 and EMC, One-Piece
- The base plate is solid and covers the base of the cabinet
- Is assembled from outside
C-Profile Adaptor for Subracks Assembled into Cabinets
The C-profile fixes the subrack together with the guiding profile (assembled to the side panel of the subrack) when moun...
- The C-profile fixes the subrack on the g...
Interscale Adhesive Board Mounting Studs
Adhesive board mounting studs enable a quick mounting of a PCB.
- For quickly fixing e.g. PCBs or smaller components
- Enable the fixing of a PCB directly onto...
- Self-adhesive base acts as spacer
- The PCB can be screwed to the spacer
Horizontal Rail, Rear, Type H-MZ, Heavy, With Z-Rail
The horizontal rail, type heavy with MZ enables the use of DIN connectors.
- For directly mounting connectors complyi...
- With Z-rail for high mechanical load (H-MZ)
- Aluminum extrusion, anodized finish, con...
Front Panel, Anodized, Unshielded, Screw Assembly
Anodized front panel.
- Partial width front panel, Al, 2.5 mm
- Al, anodized
Frame Type Plug-In Unit Kit, Perforated Covers, 1 Connector
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Extruded side panels right and left, wit...
- Rear panel with cut-out for single conne...
- Cover plate with perforation, for guide ...
EuropacPRO 19" Subrack Kit for Railway, Retrofit Shielding, SNCF
Subrack for Railway applications, conform to SNCF Standard.
- SNCF listed, EuropacPRO-fer, tested to N...
- The 19" bracket is firmly fixed to the s...
- Lateral support bars to NFF standard fac...
- IP 20, in accordance with IEC 60529
19'' Fan Unit, 1 U, Speed Control and Monitoring
Fan Unit for installation into a 1 U space within the Cabinet.
- Range selectable: 20 ... 40 °C and 30 ... 50 °C
- Low noise through temperature dependent air flow
- External sensor, max speed is default failure state
- Function control with LEDs and via dry contact
EuropacPRO 19" Bracket for Type F Side Panel, Depth Adjustable
The angle Kit enables the recessed mounting of a subrack in a Cabinet.
- The angle Kit enables the recessed mount...
Outdoor Unibody HEX
Lightweight IP 55 aluminium cabinets protects electronics from extreme outdoor weather.
- Double-walled, Al
- Forced heat dissipation via integrated h...
- IP 55
- One-piece inner case with removable outer cladding
Front Panel With FDDI Cutouts
Front Panel, FDDI Cutout.
- Front panel with 4 FDDI cut-outs