Filter by
Filter applied:
0
Clear filters
- Brands
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width (W)
- Thread Size
- Diameter
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Static Load
SKUs | 656 results
PDU Mounting Bracket for Mounting of Two Socket Strips Side by Side
Catalog #: 23130-010
- Product Type: Bracket
19" Front Panel, 1 U, 3 mm, Al, RAL7035
Catalog #: 30118-299
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 1 U
- Height (H): 43.6 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 2 U, 3 mm, Al, RAL7035
Catalog #: 30118-301
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 2 U
- Height (H): 88.1 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 3 U, 3 mm, Al, RAL7035
Catalog #: 30118-302
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 3 U
- Height (H): 132.5 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 4 U, 3 mm, Al, RAL7035
Catalog #: 30118-303
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 4 U
- Height (H): 177 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 5 U, 3 mm, Al, RAL7035
Catalog #: 30118-304
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 5 U
- Height (H): 221.4 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 6 U, 3 mm, Al, RAL7035
Catalog #: 30118-305
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 6 U
- Height (H): 265.9 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 7 U, 3 mm, Al, RAL7035
Catalog #: 30118-306
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 7 U
- Height (H): 310.3 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 8 U, 3 mm, Al, RAL7035
Catalog #: 30118-307
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 8 U
- Height (H): 354.8 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 9 U, 3 mm, Al, RAL7035
Catalog #: 30118-308
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 9 U
- Height (H): 399.2 mm
- Rack Width: 95 HP
- Width (W): 483 mm