Filter by
Filter applied:
0
Clear filters
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Static Load
SKUs | 619 results
DIN Rail for Thermostat With Integrated Temperature Sensor
Catalog #: 21120-178
- Product Type: DIN Rail
- Height: 7.3 mm
PEMSA Wire Basket Tray, S304, 5.91" x 35.43"
Catalog #: WBT150X900S4
- Material: Stainless Steel 304 (EN 1.4301)
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 5.91"
- Height (H): 150 mm
- Width (W): 35.43"
- Width (W): 900 mm
- Unit Weight: 35.23 lb
- Unit Weight: 15.98 kg
PEMSA Wire Basket Tray C Bracket, 10.433"
Catalog #: WBT200CBRKT
- Material: Steel
- Finish: Electrogalvanized
- Length 1 (L1): 5.39"
- Length 1 (L1): 137 mm
- Length 2 (L2): 10.43"
- Length 2 (L2): 265 mm
- Width (W): 2.13"
- Width (W): 54 mm
- Height (H): 7.48"
- Height (H): 190 mm
- Static Load (F): 1263lb
- Static Load (F): 284N
PEMSA Wire Basket Tray Cover, 7.874"
Catalog #: WBT200COVER
- Material: Steel
- Finish: Pregalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Width (W): 7.87"
- Width (W): 200 mm
- Height (H): 0.79"
- Height (H): 20 mm
PEMSA Wire Basket Tray L Bracket, 10.63"
Catalog #: WBT200LBRKT
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 10.63"
- Length (L): 270 mm
- Width (W): 2.13"
- Width (W): 54 mm
- Height (H): 5.43"
- Height (H): 138 mm
- Static Load (F): 2616lb
- Static Load (F): 588N
PEMSA Wire Basket Tray Shelf Support, 9.055"
Catalog #: WBT200SHLFSPRT
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 9.05"
- Length (L): 230 mm
- Width (W): 1.38"
- Width (W): 35 mm
- Height (H): 3.54"
- Height (H): 90 mm
- Hole Size (HS): 0.430" - 0.55"
- Hole Size (HS): 11 - 14 mm
- Static Load (F): 7851lb
- Static Load (F): 1765N
PEMSA Wire Basket Tray C Bracket, 14.37"
Catalog #: WBT300CBRKT
- Material: Steel
- Finish: Electrogalvanized
- Length 1 (L1): 5.39"
- Length 1 (L1): 137 mm
- Length 2 (L2): 14.37"
- Length 2 (L2): 365 mm
- Width (W): 2.13"
- Width (W): 54 mm
- Height (H): 7.48"
- Height (H): 190 mm
- Static Load (F): 1090lb
- Static Load (F): 245N
PEMSA Wire Basket Tray Cover, 11.811"
Catalog #: WBT300COVER
- Material: Steel
- Finish: Pregalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Width (W): 11.81"
- Width (W): 300 mm
- Height (H): 0.79"
- Height (H): 20 mm
PEMSA Wire Basket Tray L Bracket, 14.567"
Catalog #: WBT300LBRKT
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 14.57"
- Length (L): 370 mm
- Width (W): 2.13"
- Width (W): 54 mm
- Height (H): 5.43"
- Height (H): 138 mm
- Static Load (F): 1659lb
- Static Load (F): 373N
PEMSA Wire Basket Tray Shelf Support, 12.992"
Catalog #: WBT300SHLFSPRT
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 12.99"
- Length (L): 330 mm
- Width (W): 1.38"
- Width (W): 35 mm
- Height (H): 3.54"
- Height (H): 90 mm
- Hole Size (HS): 0.430" - 0.55"
- Hole Size (HS): 11 - 14 mm
- Static Load (F): 6107lb
- Static Load (F): 1373N
PEMSA Wire Basket Tray, Black, Carbon Steel, Powder Coated, 1.38" x 3.94"
Catalog #: WBT35X100BA
- Color: Black
- Material: Carbon Steel
- Finish: Powder Coated
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 1.38"
- Height (H): 35 mm
- Width (W): 3.94"
- Width (W): 100 mm
- Unit Weight: 3.58 lb
- Unit Weight: 1.62 kg
PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38" x 3.94"
Catalog #: WBT35X100EG
- Material: Carbon Steel
- Finish: Electrogalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 1.38"
- Height (H): 35 mm
- Width (W): 3.94"
- Width (W): 100 mm
- Unit Weight: 3.58 lb
- Unit Weight: 1.62 kg