Printed Panels customization
Digital printing is the latest addition of our extensive range of customization, which means Eldon can provide our customers with fully finished front panels and custom enclosures with consistent quality and total reliability.
WHEN AND HOW
The new Printed Panels customization for our enclosures is ready from April 24th 2017.
The printing system, based on alignment pins, offers highly precise positioning and alignment of your graphic design. Compared to the use of stickers, the placement of your design will be constant from one box to another! Common applications for digital printing include labeling connectors, switches and ports, adding special and detailed graphics such as company logos, bar codes and QR codes, to substitute labels/stickers from the doors of the electrical enclosures; saving effort, time and possible mistakes, making paints lifetime also longer and maintaining a low cost for the customization. Multiple sources state that an UV print will last 100+ years.
BENEFITS
Flexibility | Our digital printing uses the halftone technique, creating colour prints by blending various densities of small droplets, ideal for graphics with high amounts of detail, such as a gradient finish, CGI effects or overlapping colours, using all colours desired without affecting the final price |
Durability | All our digital ink offers excellent adhesion and durability |
Use | Compatible for both indoor and outdoor applications, scratch resistant. Printed Surface is UV resistant |
Fast and cost effective | With easy set-up and low waste, digital printing is much faster and more economic than serigraphy or traditional use of stickers/labels |
PRINTING CAPABILITIES
What | Complex quality graphics in full colour CMYK |
Where | Possible on different kinds of textures and materials such as Mild Steel, Aluminum, glass and plastics |
Maximum object height | Printing is carried out on a large flatbed area with a maximum object height of 64 mm |
Surface dimensions | Up to 1.600x3.000 mm can be printed |
Font size | For texts from 4pt can be readable, minimum of 8pt is advisable |
Bar code | The thickness of a single bar from a bar code cannot be smaller than 0.25 mm, which is valid for standard dimensions as per standard EAN-13 bar code |
HOW TO GET A QUOTATION for a customized enclosure with printing
We will follow same procedure as per our special enclosures. The requirements will be:
- Product to be printed. Part of the product to be printed.
- Approximate dimensions of the total objects to be printed.
- Quantity (units)
HOW TO ORDER a customized enclosure with printing
We will follow same procedure as per special enclosures. The required information is:
- Image file for the objects to be printed: to ensure highest print quality, vector graphics files (particularly DXF or DWG) are recommended, JPEG/PDF/AI/CDR/EPS/PSD are also accepted. We need exact instructions to provide the products in conformity with your demands.
- Specification about the position of the design within the enclosure
AFFECTED PRODUCTS
Floor standing range | Door, removable panels |
Wall mounted range | Door, gland plates |
Terminal boxes | Cover |
HMI consoles | Doors, lids and removable panels |
HMI control enclosures | Front plate and door |