Partial Panels For Floor Standing Enclosures, DPP
Hover to magnify image or click to enlarge
Partial Panels For Floor Standing Enclosures, DPP
Partial panels allow for many different, easily accessible, configurations of separate compartments within the enclosure. The panels are secured with screws, which ensures that it can only be removed by service personnel, to improve the operators safety.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: To divide the enclosure front into sections when used in conjunction with the horizontal divider CDH/CDHK when no door is required.
- Material: 1.75 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 54.
- Pack quantity: 1 panel with mounting accessories.
- Mounting requirements: Add CDH for MC frames and use CDHK for MK frames. Use DPC/DPCV for top and bottom panels.
Specifications
Thickness | 0.07 in |
Thickness | 1.75 mm |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.