Skip to main content

Please Select Your Country/Language Preferences

Core Network

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Socket Type
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Works With
      • Cladding Material
      • Rack Height
          Apply
        • Finish
        • Frame Color
        • Length
            Apply
          • Locking Type
          • Material
          • Mounting
          • Package Quantity
          • Frame Color Code
          • Color Code
          • Cladding Color
          • EMC Shielding
          • Rack Width
          • Switched Outlets
          • Cladding Color Code
          • Width
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Coolant Feed
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter0

              SKUs | 656 results

              21630090.438.tif image

              Varistar CP Double Steel Door, Plain, 3-Point Locking, RAL 7021, 47 U, 2200H, 800W

              Catalog #: 21630-090

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Double Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630091.439.tif image

              Varistar CP Double Steel Door, Plain, 3-Point Locking, RAL 7035, 52 U, 2450H, 800W

              Catalog #: 21630-091

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Double Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630092.383.tif image

              Varistar CP Glazed Door With 3-Point Locking, RAL 7021, 42 U, 2000H, 600W

              Catalog #: 21630-092

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Glass Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630093.384.tif image

              Varistar CP Glazed Door With 3-Point Locking, RAL 7021, 47 U, 2200H, 600W

              Catalog #: 21630-093

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Glass Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              20630111.216.png image

              Varistar CP Cabinet Frame, 47 U, 2200H, 600W, 600D

              Catalog #: 20630-111

              • Product Type: Cabinet/Rack Frame
              • Product Family: Varistar CP
              • Type: Standard
              • Material: Steel
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Depth: 600 mm
              20630112.217.png image

              Varistar CP Cabinet Frame, 47 U, 2200H, 600W, 800D

              Catalog #: 20630-112

              • Product Type: Cabinet/Rack Frame
              • Product Family: Varistar CP
              • Type: Standard
              • Material: Steel
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Depth: 800 mm
              20630113.218.png image

              Varistar CP Cabinet Frame, 47 U, 2200H, 600W, 900D

              Catalog #: 20630-113

              • Product Type: Cabinet/Rack Frame
              • Product Family: Varistar CP
              • Type: Standard
              • Material: Steel
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Depth: 900 mm
              20630114.219.png image

              Varistar CP Cabinet Frame, 47 U, 2200H, 600W, 1000D

              Catalog #: 20630-114

              • Product Type: Cabinet/Rack Frame
              • Product Family: Varistar CP
              • Type: Standard
              • Material: Steel
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Depth: 1000 mm
                • Static Load: 1600 kgf
                • Complies With: IEC 61587-1; IEC 61587-3
              20630115.220.png image

              Varistar CP Cabinet Frame, 47 U, 2200H, 600W, 1100D

              Catalog #: 20630-115

              • Product Type: Cabinet/Rack Frame
              • Product Family: Varistar CP
              • Type: Standard
              • Material: Steel
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Depth: 1100 mm
                • Static Load: 1600 kgf
                • Complies With: IEC 61587-1; IEC 61587-3
              20630116.221.png image

              Varistar CP Cabinet Frame, 47 U, 2200H, 600W, 1200D

              Catalog #: 20630-116

              • Product Type: Cabinet/Rack Frame
              • Product Family: Varistar CP
              • Type: Standard
              • Material: Steel
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Depth: 1200 mm
                • Static Load: 1600 kgf
                • Complies With: IEC 61587-1; IEC 61587-3
              20630117.222.png image

              Varistar CP Cabinet Frame, 47 U, 2200H, 800W, 600D

              Catalog #: 20630-117

              • Product Type: Cabinet/Rack Frame
              • Product Family: Varistar CP
              • Type: Standard
              • Material: Steel
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 800 mm
                • Depth: 600 mm
              20630118.223.png image

              Varistar CP Cabinet Frame, 47 U, 2200H, 800W, 800D

              Catalog #: 20630-118

              • Product Type: Cabinet/Rack Frame
              • Product Family: Varistar CP
              • Type: Standard
              • Material: Steel
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 800 mm
                • Depth: 800 mm