Skip to main content

Please Select Your Country/Language Preferences

Server Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Type
  • Handle Type
  • Works With
  • Rack Height
      Apply
    • Finish
    • Height
        Apply
      • Material
      • Mounting
      • Package Quantity
      • Color
      • Color Code
      • EMC Shielding
      • Length
          Apply
        • Rack Width
        • Width
            Apply
          • Depth
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              Filter1

              Filter applied: 1

              SKUs | 352 results

              24630-106.106.tif image

              Varistar CP Door Switch Bracket

              Catalog #: 24630-106

              • Product Type: Bracket
              • Product Family: Varistar CP
              • Type: Door Switch Bracket
                19 front panel

                19" Front Panel, 1 U, 3 mm, Al, RAL7035

                Catalog #: 30118-299

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 1 U
                  • Height: 43.6 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Front Panel, 2 U, 3 mm, Al, RAL7035

                Catalog #: 30118-301

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 2 U
                  • Height: 88.1 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Front Panel, 3 U, 3 mm, Al, RAL7035

                Catalog #: 30118-302

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 3 U
                  • Height: 132.5 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Front Panel, 4 U, 3 mm, Al, RAL7035

                Catalog #: 30118-303

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 4 U
                  • Height: 177 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Front Panel, 5 U, 3 mm, Al, RAL7035

                Catalog #: 30118-304

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 5 U
                  • Height: 221.4 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Front Panel, 6 U, 3 mm, Al, RAL7035

                Catalog #: 30118-305

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 6 U
                  • Height: 265.9 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Front Panel, 7 U, 3 mm, Al, RAL7035

                Catalog #: 30118-306

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 7 U
                  • Height: 310.3 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Front Panel, 8 U, 3 mm, Al, RAL7035

                Catalog #: 30118-307

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 8 U
                  • Height: 354.8 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Front Panel, 9 U, 3 mm, Al, RAL7035

                Catalog #: 30118-308

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 9 U
                  • Height: 399.2 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Front Panel, 10 U, 3 mm, Al, RAL7035

                Catalog #: 30118-309

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 10 U
                  • Height: 443.7 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Front Panel, 1 U, 3 mm, Al, RAL 7021

                Catalog #: 30118-948

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Aluminum
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 1 U
                  • Height: 43.6 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm