Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Products | 83 results (159 items)
nVent ERICO Ericore Upper Termination Kit
- Upper termination provides an insulated ...
- Includes materials necessary to connect ...
- Kit includes black heat shrink tubing, v...
MBJYG Grounding and Bonding Braid, Tinned Copper, Halogen Free
Flat Insulated Tinned Copper Grounding Braid.
- Complete range of earth/ground flexible ...
- Integral palm, without tin or crimped lu...
- Resistant to vibration and fatigue, reducing maintenance
- Provides weight savings, material saving...
Universal Transient Barrier, Dual Pair
Compact design universal transient barrier provides protection of low-voltage circuits and transducers.
- Compact design universal transient barri...
- Separate plug and base design allows hot...
- Multi-stage protection and fine over-vol...
- Common-mode and differential-mode protec...
EDT2 Enhanced DIN Rail Surge Protection Class II, 2+0 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.
- Includes nVent ERICO TD Technology to en...
- Enhanced temporary over voltage (TOV) withstand capability
- External back-up fuse is not required up to 315 A (IEC only)
- Compact, yet high surge rated pluggable ...
nVent ERICO Ericore Lower Termination Kit
- Includes materials neccessary to connect...
- Kit includes hose clamp, lug, ground rod...
Air Terminal Base, Stamped Adjustable, Imperial Thread
Air Terminal Base, Stamped Adjustable, Imperial Thread.
- For use on flat, vertical or sloping surfaces
- Air terminal support tab is field adjust...
- Available pre-configured for vertical applications
- Install with adhesive or screw down fixings
Side Receptor Installation Tool
Specially designed tool that makes installing the side receptor plug on the opposite side of the blade simple and effici...
- Minimizes post processing work
- Simple integrated installation
IBS/IBSB Advanced Insulated Braided Conductor, Halogen Free
IBS/IBSB Advanced Flat Insulated Braided Power Conductor, Halogen Free.
- Suitable for all main molded case circuit breakers
- Resistant to vibration, improving reliab...
- Insulated by high-resistance, halogen fr...
- Tinned copper provides superior corrosion resistance
Modular TDX Panel Protector, 100 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protecti...
- Transient Discriminating (TD) Technology...
- Modular design allows easy replacement of surge modules
- Built-in features include TD Technology,...
- Compact NEMA®-4 enclosure design can be ...
Prefabricated Gate Jumper Assembly
Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube.
- Ideal for when nVent ERICO Cadweld conne...
- Jumper conductor is insulated
- Stainless steel hardware included
- Available in either left or right-hand orientation