Monitor, Keyboard, Touchpad, 1 U Drawer, Reduced Depth, English Keyboard
Hover to magnify image or click to enlarge
Monitor, Keyboard, Touchpad, 1 U Drawer, Reduced Depth, English Keyboard
Catalog#: 60118-583
Designed for standard 19" rackmount designed for comfort robust design for heavy use or harsh environment operation
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Pull-out 17" TFT color monitor chassis, 1 U (resolution Full HD; connects to VGA or DVI-D interface)
- Keyboard with different keyboard layout (connects via USB)
- Integral touchpad (connects via USB)
- Voltage supply: Wide-range input (nominal mains voltage 110 to 240 VAC), Voltage supply 12, 24 and 48 VDC on request
- Depth-adjustable mounting for different pitches of server panel/slide mounts; Mounting depth (dimension c = spacing of 19" profiles): dimension c 450 ... 640 mm
- With DVI connection
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 1 U chassis, pull‐out, RAL 9005 black; 17" monitor, keyboard and touchpad; Monitor connection via VGA (SUB‐D 15), keyboard and touchpad via either PS/2 or USB | 1 | |
2 | Mains supply cable, length 2.5 m, black, BS, British Standard plug to IEC 60320 C13 socket, | 1 | |
3 | Monitor connection cable via CX-6A USB / DVI to USB / DVI | 1 | |
4 | Assembly kit and quick start guide | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.