Document Pockets, DRB
Hover to magnify image or click to enlarge
Document Pockets, DRB
The steel document pocket can accommodate binders and other documents, and it is attached with screws, which provides a good solution when the enclosure is exposed to high temperatures, for example.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: A large steel document pocket fixed directly onto the door frame. Usable depth: 68 mm.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 piece with mounting accessories.
Specifications
Thickness | 1.5 mm |
Thickness | 16 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.