Skip to main content

Please Select Your Country/Language Preferences

Core Network

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Socket Type
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Works With
      • Cladding Material
      • Rack Height
          Apply
        • Finish
        • Frame Color
        • Length
            Apply
          • Locking Type
          • Material
          • Mounting
          • Package Quantity
          • Frame Color Code
          • Color Code
          • Cladding Color
          • EMC Shielding
          • Rack Width
          • Switched Outlets
          • Cladding Color Code
          • Width
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Coolant Feed
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter0

              SKUs | 658 results

              21630044.314.tif image

              Varistar CP Side Panel, Screw Fixed, RAL 7021, 42 U, 2000H 1100D, IP55, EMC

              Catalog #: 21630-078

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Side Panel, Screw Fixed
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Depth: 1100 mm
                • Protection Rating: IP55
              21630045.316.tif image

              Varistar CP Side Panel, Screw Fixed, RAL 7021, 42 U, 2000H 1200D, IP55, EMC

              Catalog #: 21630-079

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Side Panel, Screw Fixed
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Depth: 1200 mm
                • Protection Rating: IP55
              21630046.317.tif image

              Varistar CP Side Panel, Screw Fixed, RAL 7021, 47 U, 2200H 1000D, IP55, EMC

              Catalog #: 21630-080

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Side Panel, Screw Fixed
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Depth: 1000 mm
                • Protection Rating: IP55
              21630047.318.tif image

              Varistar CP Side Panel, Screw Fixed, RAL 7021, 47 U, 2200H 1100D, IP55, EMC

              Catalog #: 21630-081

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Side Panel, Screw Fixed
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Depth: 1100 mm
                • Protection Rating: IP55
              21630048.319.tif image

              Varistar CP Side Panel, Screw Fixed, RAL 7021, 47 U, 2200H 1200D, IP55, EMC

              Catalog #: 21630-082

              • Product Type: Cabinet/Rack Panel
              • Product Family: Varistar CP
              • Type: Side Panel, Screw Fixed
              • Material: Steel
                • Finish: Powder Coated
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Depth: 1200 mm
                • Protection Rating: IP55
              21630086.434.tif image

              Varistar CP Double Steel Door, Plain, 3-Point Locking, RAL 7021, 42 U, 2000H, 600W

              Catalog #: 21630-086

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Double Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630087.435.tif image

              Varistar CP Double Steel Door, Plain, 3-Point Locking, RAL 7021, 47 U, 2200H, 600W

              Catalog #: 21630-087

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Double Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630088.436.tif image

              Varistar CP Double Steel Door, Plain, 3-Point Locking, RAL 7021, 52 U, 2450H, 600W

              Catalog #: 21630-088

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Double Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630089.437.tif image

              Varistar CP Double Steel Door, Plain, 3-Point Locking, RAL 7021, 42 U, 2000H, 800W

              Catalog #: 21630-089

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Double Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630090.438.tif image

              Varistar CP Double Steel Door, Plain, 3-Point Locking, RAL 7021, 47 U, 2200H, 800W

              Catalog #: 21630-090

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Double Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630091.439.tif image

              Varistar CP Double Steel Door, Plain, 3-Point Locking, RAL 7035, 52 U, 2450H, 800W

              Catalog #: 21630-091

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Double Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630092.383.tif image

              Varistar CP Glazed Door With 3-Point Locking, RAL 7021, 42 U, 2000H, 600W

              Catalog #: 21630-092

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Glass Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3