Skip to main content

Please Select Your Country/Language Preferences

Edge Compute and Micro Data Center

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Socket Type
    • Type
    • Voltage AC
        Apply
      • Color
      • Depth
          Apply
        • Handle Type
        • Rack Height
            Apply
          • Socket Quantity
              Apply
            • Width
                Apply
              • Works With
              • Finish
              • Length
                  Apply
                • Material
                • Mounting
                • Package Quantity
                • Color Code
                • EMC Shielding
                • Rack Width
                • Switched Outlets
                • Thread Size
                • Wall Type
                • Diameter
                • Door Type
                • Front Finish
                • Function
                • Access
                • Rear Finish
                • Static Load
                    Apply
                  • Cooling
                  • Treated Edges
                  • Complies With
                  • Supply Voltage
                  • Redundant Power Supply
                  • Coolant Feed
                  Filter0

                  SKUs | 561 results

                  19 drawer

                  19" Drawer, 1 U, RAL 7035

                  Catalog #: 20110-054

                  • Product Type: Cabinet/Rack Drawer
                  • Works With: 19" Cabinets
                  • Color: Light Grey
                  • Color Code: RAL 7035
                    • Rack Height: 1 U
                    • Static Load: 15 kgf
                  19 drawer

                  19" Drawer, 2 U, RAL 7035

                  Catalog #: 20110-055

                  • Product Type: Cabinet/Rack Drawer
                  • Works With: 19" Cabinets
                  • Color: Light Grey
                  • Color Code: RAL 7035
                    • Rack Height: 2 U
                    • Static Load: 15 kgf
                  19 drawer

                  19" Drawer, 3 U, RAL 7035

                  Catalog #: 20110-056

                  • Product Type: Cabinet/Rack Drawer
                  • Works With: 19" Cabinets
                  • Color: Light Grey
                  • Color Code: RAL 7035
                    • Rack Height: 3 U
                    • Static Load: 15 kgf
                  19 drawer

                  19" Drawer, 1 U, Front Panel Anodized

                  Catalog #: 20110-061

                  • Product Type: Cabinet/Rack Drawer
                  • Works With: 19" Cabinets
                  • Finish: Anodized
                  • Rack Height: 1 U
                    • Static Load: 15 kgf
                  19 drawer

                  19" Drawer, 2 U, Front Panel Anodized

                  Catalog #: 20110-062

                  • Product Type: Cabinet/Rack Drawer
                  • Works With: 19" Cabinets
                  • Finish: Anodized
                  • Rack Height: 2 U
                    • Static Load: 15 kgf
                  19 drawer

                  19" Drawer, 3 U, Front Panel Anodized

                  Catalog #: 20110-063

                  • Product Type: Cabinet/Rack Drawer
                  • Works With: 19" Cabinets
                  • Finish: Anodized
                  • Rack Height: 3 U
                    • Static Load: 15 kgf
                  19 drawer 1u

                  19" Drawer, 1 U, RAL 7021

                  Catalog #: 20110-180

                  • Product Type: Cabinet/Rack Drawer
                  • Type: Drawer
                  • Works With: 19" Cabinets
                  • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 1 U
                    • Static Load: 15 kgf
                  19 drawer 1u

                  19" Drawer, 2 U, RAL 7021

                  Catalog #: 20110-181

                  • Product Type: Cabinet/Rack Drawer
                  • Works With: 19" Cabinets
                  • Color: Black Grey
                  • Color Code: RAL 7021
                    • Rack Height: 2 U
                    • Static Load: 15 kgf
                  19 drawer 1u

                  19" Drawer, 3 U, RAL 7021

                  Catalog #: 20110-182

                  • Product Type: Cabinet/Rack Drawer
                  • Works With: 19" Cabinets
                  • Color: Black Grey
                  • Color Code: RAL 7021
                    • Rack Height: 3 U
                    • Static Load: 15 kgf
                  19 cable entry

                  19" Cable Ducting, 1 U, 1.5 mm, St, RAL 7035

                  Catalog #: 20118-734

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Steel
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 1 U
                    • Height: 43.6 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm
                  19 cable entry

                  19" Cable Ducting, 2 U, 1.5 mm, St, RAL 7035

                  Catalog #: 20118-736

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Steel
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 2 U
                    • Height: 88.1 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm
                  19 front panel

                  19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035

                  Catalog #: 20118-757

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Steel
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 1 U
                    • Height: 42.6 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm