Skip to main content

Please Select Your Country/Language Preferences

Edge Compute and Micro Data Center

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Socket Type
    • Type
    • Voltage AC
        Apply
      • Color
      • Depth
          Apply
        • Handle Type
        • Rack Height
            Apply
          • Socket Quantity
              Apply
            • Width
                Apply
              • Works With
              • Finish
              • Length
                  Apply
                • Material
                • Mounting
                • Package Quantity
                • Color Code
                • EMC Shielding
                • Rack Width
                • Switched Outlets
                • Thread Size
                • Wall Type
                • Diameter
                • Door Type
                • Front Finish
                • Function
                • Access
                • Rear Finish
                • Static Load
                    Apply
                  • Cooling
                  • Treated Edges
                  • Complies With
                  • Supply Voltage
                  • Redundant Power Supply
                  • Coolant Feed
                  Filter0

                  SKUs | 561 results

                  base plinth stationary

                  Varistar CP Base/Plinth, Plain, RAL 7021, 200H, 600W

                  Catalog #: 24630-066

                  • Product Type: Cabinet/Rack Base
                  • Product Family: Varistar CP
                  • Type: Base Plinth
                  • Material: Steel
                    • Finish: Powder Coated
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Height: 200 mm
                    • Width: 600 mm
                  base plinth stationary

                  Varistar CP Base/Plinth, Plain, RAL 7021, 200H, 800W

                  Catalog #: 24630-067

                  • Product Type: Cabinet/Rack Base
                  • Product Family: Varistar CP
                  • Type: Base Plinth
                  • Material: Steel
                    • Finish: Powder Coated
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Height: 200 mm
                    • Width: 800 mm
                  ganging kit

                  Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 600W

                  Catalog #: 24630-068

                  • Product Type: Gasket Kit
                  • Type: Horizontal
                  • Works With: Cabinet
                  • Length: 600 mm
                    ganging kit

                    Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 800W

                    Catalog #: 24630-069

                    • Product Type: Gasket Kit
                    • Type: Horizontal
                    • Works With: Cabinet
                    • Length: 800 mm
                      ganging kit

                      Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 600W

                      Catalog #: 24630-071

                      • Product Type: Gasket Kit
                      • Type: Horizontal
                      • Works With: Cabinet
                      • Length: 600 mm
                        ganging kit

                        Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 800W

                        Catalog #: 24630-072

                        • Product Type: Gasket Kit
                        • Type: Horizontal
                        • Works With: Cabinet
                        • Length: 800 mm
                          24630-106.106.tif image

                          Varistar CP Door Switch Bracket

                          Catalog #: 24630-106

                          • Product Type: Bracket
                          • Product Family: Varistar CP
                          • Type: Door Switch Bracket
                            19 front panel

                            19" Front Panel, 1 U, 3 mm, Al, RAL7035

                            Catalog #: 30118-299

                            • Product Type: Front Panel
                            • Type: 19" Front Panel
                            • Mounting: Screw-on Front
                            • EMC Shielding: No
                              • Material: Aluminum
                              • Front Finish: Painted
                              • Rear Finish: Painted
                              • Rack Height: 1 U
                              • Height (H): 43.6 mm
                              • Rack Width: 95 HP
                              • Width (W): 483 mm
                            19 front panel

                            19" Front Panel, 2 U, 3 mm, Al, RAL7035

                            Catalog #: 30118-301

                            • Product Type: Front Panel
                            • Type: 19" Front Panel
                            • Mounting: Screw-on Front
                            • EMC Shielding: No
                              • Material: Aluminum
                              • Front Finish: Painted
                              • Rear Finish: Painted
                              • Rack Height: 2 U
                              • Height (H): 88.1 mm
                              • Rack Width: 95 HP
                              • Width (W): 483 mm
                            19 front panel

                            19" Front Panel, 3 U, 3 mm, Al, RAL7035

                            Catalog #: 30118-302

                            • Product Type: Front Panel
                            • Type: 19" Front Panel
                            • Mounting: Screw-on Front
                            • EMC Shielding: No
                              • Material: Aluminum
                              • Front Finish: Painted
                              • Rear Finish: Painted
                              • Rack Height: 3 U
                              • Height (H): 132.5 mm
                              • Rack Width: 95 HP
                              • Width (W): 483 mm
                            19 front panel

                            19" Front Panel, 4 U, 3 mm, Al, RAL7035

                            Catalog #: 30118-303

                            • Product Type: Front Panel
                            • Type: 19" Front Panel
                            • Mounting: Screw-on Front
                            • EMC Shielding: No
                              • Material: Aluminum
                              • Front Finish: Painted
                              • Rear Finish: Painted
                              • Rack Height: 4 U
                              • Height (H): 177 mm
                              • Rack Width: 95 HP
                              • Width (W): 483 mm
                            19 front panel

                            19" Front Panel, 5 U, 3 mm, Al, RAL7035

                            Catalog #: 30118-304

                            • Product Type: Front Panel
                            • Type: 19" Front Panel
                            • Mounting: Screw-on Front
                            • EMC Shielding: No
                              • Material: Aluminum
                              • Front Finish: Painted
                              • Rear Finish: Painted
                              • Rack Height: 5 U
                              • Height (H): 221.4 mm
                              • Rack Width: 95 HP
                              • Width (W): 483 mm