Skip to main content

Please Select Your Country/Language Preferences

Edge Compute and Micro Data Center

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Socket Type
    • Type
    • Voltage AC
        Apply
      • Color
      • Depth
          Apply
        • Handle Type
        • Rack Height
            Apply
          • Socket Quantity
              Apply
            • Width
                Apply
              • Works With
              • Finish
              • Length
                  Apply
                • Material
                • Mounting
                • Package Quantity
                • Color Code
                • EMC Shielding
                • Rack Width
                • Switched Outlets
                • Thread Size
                • Wall Type
                • Diameter
                • Door Type
                • Front Finish
                • Function
                • Access
                • Rear Finish
                • Static Load
                    Apply
                  • Cooling
                  • Treated Edges
                  • Complies With
                  • Supply Voltage
                  • Redundant Power Supply
                  • Coolant Feed
                  Filter0

                  SKUs | 561 results

                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated

                  Catalog #: 30702-046

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Raw
                    • Rear Finish: Raw
                    • Rack Height: 3 U
                    • Height (H): 132.5 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized

                  Catalog #: 30702-047

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 1 U
                    • Height (H): 43.6 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized

                  Catalog #: 30702-048

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 2 U
                    • Height (H): 88.1 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized

                  Catalog #: 30702-049

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 3 U
                    • Height (H): 132.5 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035

                  Catalog #: 30702-056

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 1 U
                    • Height (H): 43.6 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035

                  Catalog #: 30702-057

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 2 U
                    • Height (H): 88.1 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

                  Catalog #: 30702-058

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 3 U
                    • Height (H): 132.5 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 1 U, 4 mm, Al, Anodized

                  Catalog #: 40304-074

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 1 U
                    • Height (H): 43.6 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 2 U, 4 mm, Al, Anodized

                  Catalog #: 40304-075

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 2 U
                    • Height (H): 88.1 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 3 U, 4 mm, Al, Anodized

                  Catalog #: 40304-076

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 3 U
                    • Height (H): 132.5 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 4 U, 4 mm, Al, Anodized

                  Catalog #: 40304-077

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 4 U
                    • Height (H): 177 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 5 U, 4 mm, Al, Anodized

                  Catalog #: 40304-078

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 5 U
                    • Height (H): 221.4 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm