Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Handle Type
- Rack Height
- Socket Quantity
- Width
- Works With
- Finish
- Length
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Thread Size
- Wall Type
- Diameter
- Door Type
- Front Finish
- Function
- Access
- Rear Finish
- Static Load
- Cooling
- Treated Edges
- Complies With
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
SKUs | 561 results
Outdoor Unibody Cabinet With Single Door, 930H 16 U, 700W 500D
Catalog #: 11249-003
- Product Type: Outdoor Cabinet
- Product Family: Unibody
- Rack Height: 16 U
- Height: 930 mm
- Width: 700 mm
- Depth: 500 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Unibody Cabinet With Single Door, 1100H 20 U, 700W 500D
Catalog #: 11249-005
- Product Type: Outdoor Cabinet
- Product Family: Unibody
- Rack Height: 20 U
- Height: 1100 mm
- Width: 700 mm
- Depth: 500 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Unibody VENT Cabinet With Single Door, 930H 16 U, 700W 500D
Catalog #: 11249-007
- Product Type: Outdoor Cabinet
- Product Family: Unibody
- Rack Height: 16 U
- Height: 930 mm
- Width: 700 mm
- Depth: 500 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Unibody VENT Cabinet With Single Door, 1100H 20 U, 700W 500D
Catalog #: 11249-009
- Product Type: Outdoor Cabinet
- Product Family: Unibody
- Rack Height: 20 U
- Height: 1100 mm
- Width: 700 mm
- Depth: 500 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Unibody VENT Cabinet With Single Door, 1330H 25 U, 700W 500D
Catalog #: 11249-012
- Product Type: Outdoor Cabinet
- Product Family: Unibody
- Rack Height: 25 U
- Height: 1330 mm
- Width: 700 mm
- Depth: 500 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline ECL Cabinet with Plinth, 600H 600W 500D
Catalog #: 12349-001
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 12 U
- Height: 600 mm
- Width: 600 mm
- Depth: 500 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline ECL Cabinet with Plinth, 900H 600W 500D
Catalog #: 12349-002
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 18 U
- Height: 900 mm
- Width: 600 mm
- Depth: 500 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline ECL Cabinet with Plinth, 900H 700W 600D
Catalog #: 12349-003
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 18 U
- Height: 900 mm
- Width: 700 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline ECL Cabinet with Plinth, 1200H 700W 600D
Catalog #: 12349-004
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 25 U
- Height: 1200 mm
- Width: 700 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline FTTX Cabinet With Single Access, 600H 800W 600D
Catalog #: 12349-005
- Product Type: Outdoor Cabinet
- Product Family: Comline FTTX
- Rack Height: 12 U
- Height: 600 mm
- Width: 800 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front; Back
- Cooling: Insulation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline FTTX Cabinet With Single Access, 1200H 800W 600D
Catalog #: 12349-006
- Product Type: Outdoor Cabinet
- Product Family: Comline FTTX
- Rack Height: 25 U
- Height: 1200 mm
- Width: 800 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front; Back
- Cooling: Insulation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline FTTX Cabinet With Dual Access, 600H 800W 600D
Catalog #: 12349-007
- Product Type: Outdoor Cabinet
- Product Family: Comline FTTX
- Rack Height: 12 U
- Height: 600 mm
- Width: 800 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front; Back
- Cooling: Insulation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160