P14 Position Coupler, Stainless Steel, 32 mm, #10, 60 mm dia, 192 mm x 203 mm, 45 mm Bar Depth
Hover to magnify image or click to enlarge
P14 Position Coupler, Stainless Steel, 32 mm, #10, 60 mm dia, 192 mm x 203 mm, 45 mm Bar Depth
Catalog#: EL32P14LSSN
Stainless steel couplers are specified whenever corrosive environmental conditions combine with the need for high load-bearing strength. nVent LENTON stainless steel couplers are commonly used when the construction materials may come into contact with de-icing salts, salt water or marine environments. Typical applications include bridges and bridge decks.
Details
Application images
Resources
Features
- Designed to splice the same diameter bars
- Designed to splice two curved, bent or straight bars, when neither bar can be rotated and where the ongoing bar is free to move in its axial direction
- Duplex 2205 stainless steel provides a unique combination of strength and corrossion resistance
Specifications
PRODUCT ATTRIBUTES
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.