Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)
Horizontal Rail, Rear, Type R-VT, Rugged
The horizontal rail, type rugged VT enables the direct assembly of a backplane.
- Type R-VT "rugged" horizontal rail with ...
- Aluminum extrusion, anodized finish, con...
EuropacPRO Adapter for Rear Fixing, DL3 Standard
Adapter for rear fixing of a subrack in accordance with DL3 standard into a cabinet.
- Guarantees vibration resistance up to 25...
- Adapters for other cabinet models available on request
- Mounts onto rear of ruggedized subrack a...
Front Panel, Refrofit Shielding
Flat front panel. Shieldable with stainless steel EMC gasket.
- For stainless steel EMC gasket
- Aluminum, 2.5 mm, front anodized, conductive
Frame Type Plug-In Unit Kit, With Hood, Shielded Version
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Fits all products conforming to IEC-60297-3-101
- Protects a PCB against mechanical damage...
- Connectors usable under EN 60603‐2 (DIN 41612)
EuropacPRO 19" Subrack Kit for Railway, Shielded, SNCF, CompactPCI
Subrack for Railway applications, conform to SNCF Standard.
- SNCF listed, EuropacPRO-fer, tested to N...
- The 19" bracket is firmly fixed to the s...
- Lateral support bars to NFF standard fac...
- IP 20, in accordance with IEC 60529
EuropacPRO Side Panel for Stainless Steel Gasket, Type H, Handle Holes
Side Panel, tox welded to the 19" bracket.
- For high mechanical demands, 19" bracket...
- Versions for EMC sealing (stainless steel or textile)
19" Pusher Fan, 2 U, Axial
Fan tray with integrated pusher fan.
- Contact protection in accordance with DIN EN ISO 13857
- Integrated air deflector prevents heat b...
- Can be adapted to subracks
- Optionally with additional rear fan, 2 U...
EuropacPRO 19" Subrack Kit for DIN Connector, Slide Rail, Retrofit Shielding
Non-shielded subrack for Din Connector mounting EN 60603-2 , Subrack can be assembeld on slide rails.
- Subrack with side panel type F ("flexibl...
- Installed load up to 11 kg
- Subrack can be used with slide rails
- Horizontal rails, rear, for connector mo...
Horizontal Rails Threaded Insert, M3
The threaded insert is a metal strip with thread M3.
- The collar screws used for fixing partia...
- Usable for all horizontal rails
Varistar CP Base/Plinth Side
Sides trim to mount to Varistar CP base/plinth
- Base/plinth sides, plain