- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)
Guide Rail With Coding, preassembeld ESD Clip for CompactPCI/ VME64x, PC
With Coding type plastic guide rail for plug-in units or PCBs.
- NEW generation with coding type plastic ...
- Significantly increased stability, due t...
- Improved fire safety properties, fulfill...
- “Halogen-Free”, according to IEC 61249-2-21
Horizontal Rail, Front, Type H-LD, Heavy, Long Lip, for IEEE Application
The horizontal rail with a long lip enables the use of IEEE insertion / extraction handles.
- For plug-in units with IEEE handle
- Long lip (H-LD)
- Installation at top and bottom
- For CPCI and VME64x systems
Horizontal Rail Insulation Strip
Insulation strip for indirect mounting of backplane.
- For insulated mounting of backplanes or ...
- Creates standardised mounting depth for ...
Board Cage for Horizontal Board Installation
Board cage for horizontal boards offers the option to insert 6 U boards in a 3 or 4 U high subracks or desk top cases.
- For horizontal mounting of double Eurobo...
Front Panel, Flat, Refrofit Shielding, D-Sub Cutouts
Flat front panel with cutout for D-Sub connectors. Shieldable for stainless steel EMC gasket.
- For stainless steel EMC gasket
- Aluminum, 2.5 mm, front anodized, conductive
EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI
EMC Shielded subrack for backplane mounting for CompacPCI application.
- Subrack with side panel type F ("flexibl...
- Aluminum construction
- Rear horizontal rail for backplane mount...
- Internal and external dimensions in acco...
Interscale Mounting Bracket
Able to assemble / disassemble case while mounted.
- Able to assemble / disassemble case while mounted
- Provides 14 mm clearance from mounting s...
- Bracket for wall or recessed mounting
MultipacPRO Cover Plate, Plain
Cover plates will close the 19" chassis on top and bottom side.
- Plain cover plates can be used as either...
Front Frame, Unshielded for Horizontal Boards Mounting
The Unshielded front frame covers the gaps between the subracks and assemblies.
- Front frame, Unshielded, for horizontal board mounting
MultipacPRO Mounting Plate
Mounting plates are designed for the mounting of heavy components, e.g. transformers.
- Mounting plates are designed for the mou...
- Bolted laterally inside on a 19" chassis
Varistar CP Steel Door, Perforated With 3-Point Locking
Varistar CP perforated steel door, IP 20 with three point locking.
- Perforated steel door with three point l...
- Lever handle with key insert (2 keys)
- Opening angle 180°
- Can be retrofitted with lever handle 246...
Varistar CP Glazed Door With 1-Point Locking
- St, 1.5 mm
- Security glass, 6 mm
- Key lock cover
- Opening angle 180°