Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)
Internal Retainer for Side Panel
The internal retainer is easily fitted without drilling, and allows the side panel to be removed only from inside.
- For IP 20 applications
- Once assembled, the side panel can no lo...
Novastar Rear Panel With Cable Ducting
Rear Panel for aluminum frame cabinet with 3 U cable ducting for impoved cable management.
- Cable ducting and door hinge bracket
- Cable ducting can be fitted at top or bottom
- 2 twist-locking catches (Torx T30, with 1/4 turn)
- Incl. grounding
Horizontal Rail, Front, Type L-KD, Light, Short Lip
The horizontal rail with a short lip makes a clean design to the assembled front panel.
- Standard rail at the front
- Installation at top and bottom
- Short lip (L-KD)
- < 28 HP not to print
Horizontal Rail Rear, Type AB for Rear I/O Board Guides
Aluminum horizontal rails of the type AB, for rear I/O card guides.
- For CompactPCI in the area of rear I/0
- For 2 × 3 U expansion, 2 horizontal rail...
- Aluminum extrusion, anodized surface, co...
Front Panel, Front Shielded, Side Hinged
Front panel with textile EMC gasket, side hinged assembly.
- Front panel with textile EMC gasket
- Enables mounting onto the horizontal rails
- Suitable for subracks and cases
- Hinges can be fitted on left or right
EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding
Non-shielded subrack for backplane mounting.
- Subrack with side panel type F ("flexibl...
- Rear horizontal rail for backplane mount...
- Aluminum construction
- IP 20, in accordance with IEC 60529
MultipacPRO 19" Chassis, Aluminum, Perforated Top and Base
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components...
- Aluminum construction
- Detachable front and rear panel for easy machining
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
Z-Rail for Connector, EN 60603-2, DIN 41612
Z-rail for connector in accordance with EN 60603-2 (DIN 41612).
- Aluminum extrusion, anodized
- Z-rails are bolted to the subrack for co...
- For connectors to EN 60603‐2 (DIN 41612)
Heater 400 W, Modular
Heater fan 400 W, modular.
- Assembly with clip-on attachment
- Fan not included; please order fan with ...
- Modular system consisting of: heater ele...
- Overheating protection through thermal switch
19" Fan Unit Housing, 1 U
Create your 19" fan trays from individual parts.
- Fan enclosure (without front panel) to accommodate fans
- Cover/base plate, St, 1 mm, finish AlZn, with perforation