- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)
EuropacPRO 19" Subrack Kit for Backplane, Heavy, Retrofit Shielding, Front Handle
Non-EMC shielded subrack for backplane mounting, heavy version, front handle.
- Subrack with side panel type H ("Heavy")...
- Supplied as space-saving flat-pack
- Rear horizontal rail for backplane mount...
- Horizontal rail type "Heavy"
Interscale 19" Rack Mount Chassis, Non-Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.
- Modular desktop case consisting of 4 assembled parts
- Developed according to IEC 60297-3-109 (...
- Integrated EMC protection
- Ingress protection up to IP 30
EuropacPRO Cover Plate for Bolting to Rugged Side Panel
A cover plate is used for electromagnetic shielding or as mechanical protection.
- Perforation degree 58%
Horizontal Rail Type H-VT, Heavy, With EMC Gasket
The horizontal rail and the stainless steel gasket can be used to create a shielded PropacPRO Case.
- For cover plates on shielded cases
- Aluminum extrusion, anodized surface, co...
- With EMC stainless steel gasket
Splitting Extrusion 6 U for Combined Mounting, Rugged
The support is bolted into the grid holes of the horizontal rails.
- Please order middle horizontal rail ("he...
- Splitting plate for combined mounting in...
- The front side has to be covered by a 2HP front panel
MultipacPRO Threaded Insert M3 for Extruded Side Panel
Adapter / Mounting opportunity for fixing of any compents with M3 screws.
- Threaded insert M3 for extruded side panel
Coding Block for Guide Rail Accessory Type, PC
The keying/coding block is slotted into the horizontal rail and positioned in front of a guide rail.
- NEW keying blocks for the positioning in...
- Improved fire safety properties, fulfill...
- “Halogen-Free”, according to IEC 61249-2-21
- Keying only possible in conjunction with...
Varistar CP Double Steel Door, Plain, 3-Point Locking
Varistar CP steel double door with 3-point locking, 2 door hinges and key.
- Double steel door with 3 point locking f...
- Lever handle with key insert (2 keys)
- Opening angle 180°
- Standard fitting, lock on right-hand door
Varistar CP Swing Frame for 800 mm Width
- For full height or partial-height mounting
- Pivot point can be selected right or left
- Can accommodate 19" chassis and 19" subracks
- 120° / 160° hinge, square locks including 2 keys
RackPower Basic PDU, RB0xxx, 230/400 VAC, 3-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 / C19 Combo outle...
- RackPower Basic Power Distribution Units...
- Input Voltage Range 200-240/346-415VAC, 3-phase WYE
- Connecting cable 6", with IEC 60309 3P+N+E connector
- C13 and C13/C19 Combo outlets