Cutoff Fitting Lay-In Hinged Cover
Hover to magnify image or click to enlarge
Cutoff Fitting Lay-In Hinged Cover
Lay-In Hinged Cover Cutoff Fittings are used for lengths of 9.00 inch (229 mm) to 15.00 inch (381 mm). Body comes in two pieces. Shorten body and cover to the desired length and weld together. Fittings are finished with paint over plated surfaces.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Lay-In Hinged Cover Cutoff Fittings are used for lengths of 9.00 inch (229 mm) to 15.00 inch (381 mm)
- Body comes in two pieces. Shorten body and cover to the desired length and weld together
- Fittings are finished with paint over plated surfaces
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.