19" Equipment Shelf, 2 U, RAL 7035
Hover to magnify image or click to enlarge
19" Equipment Shelf, 2 U, RAL 7035
Catalog#: 20118-785
nVent SCHROFF 19" equipment shelf with 10 Kg load capacity helps rack managers assimilate equipment into the cabinet.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Mounting height 2 U
- Static load-carrying capacity 10 kg
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Equipment shelf, St, 1.5 mm | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.