Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Frame Material
  • Handle Type
  • Works With
  • Cladding Material
  • Rack Height
      Apply
    • Finish
    • Frame Color
    • Height
        Apply
      • Locking Type
      • Material
      • Mounting
      • Package Quantity
      • Frame Color Code
      • Color
      • Color Code
      • Cladding Color
      • EMC Shielding
      • Length
          Apply
        • Rack Width
        • Cladding Color Code
        • Width
            Apply
          • Depth
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Protection Rating
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter1

              Filter applied: 1

              SKUs | 503 results

              19 drawer

              19" Drawer, 3 U, Front Panel Anodized

              Catalog #: 20110-063

              • Product Type: Cabinet/Rack Drawer
              • Works With: 19" Cabinets
              • Finish: Anodized
              • Rack Height: 3 U
                • Static Load: 15 kgf
              mounting plate

              PDU Mounting Bracket for Vertical Mounting

              Catalog #: 20110-068

              • Product Type: Bracket
                19 drawer 1u

                19" Drawer, 1 U, RAL 7021

                Catalog #: 20110-180

                • Product Type: Cabinet/Rack Drawer
                • Type: Drawer
                • Works With: 19" Cabinets
                • Color: Black Grey
                  • Color Code: RAL 7021
                  • Rack Height: 1 U
                  • Static Load: 15 kgf
                19 drawer 1u

                19" Drawer, 2 U, RAL 7021

                Catalog #: 20110-181

                • Product Type: Cabinet/Rack Drawer
                • Works With: 19" Cabinets
                • Color: Black Grey
                • Color Code: RAL 7021
                  • Rack Height: 2 U
                  • Static Load: 15 kgf
                19 drawer 1u

                19" Drawer, 3 U, RAL 7021

                Catalog #: 20110-182

                • Product Type: Cabinet/Rack Drawer
                • Works With: 19" Cabinets
                • Color: Black Grey
                • Color Code: RAL 7021
                  • Rack Height: 3 U
                  • Static Load: 15 kgf
                19 cable entry

                19" Cable Ducting, 1 U, 1.5 mm, St, RAL 7035

                Catalog #: 20118-734

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Steel
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 1 U
                  • Height: 43.6 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 cable entry

                19" Cable Ducting, 2 U, 1.5 mm, St, RAL 7035

                Catalog #: 20118-736

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Steel
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 2 U
                  • Height: 88.1 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035

                Catalog #: 20118-757

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Steel
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 1 U
                  • Height: 42.6 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7021

                Catalog #: 20118-758

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Steel
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 1 U
                  • Height: 42.6 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm
                19 front panel

                19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7035

                Catalog #: 20118-759

                • Product Type: Front Panel
                • Type: 19" Front Panel
                • Mounting: Screw-on Front
                • EMC Shielding: No
                  • Material: Steel
                  • Front Finish: Painted
                  • Rear Finish: Painted
                  • Rack Height: 2 U
                  • Height: 81.7 mm
                  • Rack Width: 95 HP
                  • Width: 483 mm