Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width
- Depth
- Thread Size
- Diameter
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Static Load
- Dynamic Load
- Dynamic Load
Filter applied: 1
SKUs | 503 results
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
Catalog #: 30219-162
- Product Type: Front Panel
- Type: 19" Front Panel
- Handle Type: Front Handle
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: No
- Rack Height: 2 U
- Height (H): 88.1 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
Catalog #: 30219-163
- Product Type: Front Panel
- Type: 19" Front Panel
- Handle Type: Front Handle
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: No
- Rack Height: 3 U
- Height (H): 132.5 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
Catalog #: 30219-164
- Product Type: Front Panel
- Type: 19" Front Panel
- Handle Type: Front Handle
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: No
- Rack Height: 4 U
- Height (H): 177 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
Catalog #: 30219-165
- Product Type: Front Panel
- Type: 19" Front Panel
- Handle Type: Front Handle
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: No
- Rack Height: 5 U
- Height (H): 221.4 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges
Catalog #: 30219-166
- Product Type: Front Panel
- Type: 19" Front Panel
- Handle Type: Front Handle
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: No
- Rack Height: 6 U
- Height (H): 265.9 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Untreated
Catalog #: 30702-044
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Raw
- Rear Finish: Conductive
- Rack Height: 1 U
- Height (H): 43.6 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Untreated
Catalog #: 30702-045
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Raw
- Rear Finish: Raw
- Rack Height: 2 U
- Height (H): 88.1 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated
Catalog #: 30702-046
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Raw
- Rear Finish: Raw
- Rack Height: 3 U
- Height (H): 132.5 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized
Catalog #: 30702-047
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: Yes
- Rack Height: 1 U
- Height (H): 43.6 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized
Catalog #: 30702-048
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: Yes
- Rack Height: 2 U
- Height (H): 88.1 mm
- Rack Width: 95 HP
- Width (W): 483 mm