Front/Rear Plinths, PF
Hover to magnify image or click to enlarge
Front/Rear Plinths, PF
The front and rear plinth allows for cabling without any restrictions in accordance with the VDE 0113 standard. Installing cables is made easy as the plinth creates extra space underneath the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Front and rear plinth sections. For cabling without any restrictions and in accordance with the VDE 0113 standard. The plinth consists of four corner pieces with removable front covers. The side panels PS are to be ordered separately. Produced in 100 mm and 200 mm heights. 200 mm high plinths are delivered with a rear cover for cabling that consists of two removable panels 100 mm high. The front cover is a one piece panel of 200 mm high. All panels have double returns on each side for added strength.
- Material: Corner pieces in 2 mm and panels in 1.5 mm mild steel.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 1 set of 4 corner pieces including covers. Front and rear panel (2 rear panels for 200 mm high plinths) with mounting accessories. Mounting accessories for side panels PS or transversal profiles PCP.
- Mounting requirements: Add the side panels PS for a complete plinth. When combining enclosures it is recommended to add transversal panels PCP for cable duct support and extra rigidity.
Specifications
Thickness | 1.5 mm |
Thickness | 16 ga |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7022 |
Color | Umbra Gray |
Installation Manual / Instruction Sheet
Mandatory
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.