Industrial MiniChiller, TCW
Hover to magnify image or click to enlarge
Industrial MiniChiller, TCW
The Industrial Water MiniChiller provides precision and reliability in a compact design. The high cooling precision enhances production quality, leading to more consistent and superior outcomes. Corrosion resistant components allow for units to be easily maintained and reduce downtime.
The large range of accessories and options allow multiple chiller configurations to meet different application needs. The MiniChiller has an eco-friendly design with high-performing, energy efficient fans and copper tube condensing coil.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Hermetic reciprocating compressor, cooled by the refrigerant, complete with thermal cut-out.
- Refrigeration circuit complete with charging port, drier filter, expansion valve, high- and low-pressure safety switch.
- Brazed stainless steel plate evaporator.
- Finned high-efficiency copper tube condensing coil, complete with safety grille.
- Axial fan, complete with electrical protection and safety grille.
- Liquid circuit composed entirely of non-ferrous material in contact with the liquid to prevent contamination. Standard liquid circuit with open reservoir and pump.
- The TX110 control unit manages the chiller’s operation, providing warnings and a general serious fault alarm.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.