Roof Mounting Cooling Unit, CUH
Hover to magnify image or click to enlarge
Roof Mounting Cooling Unit, CUH
This roof cooling unit, CUH, with a IP 54 protection degree, provides cooling, either to one enclosure or to a complete assembly, depending on the cooling requirements and desired energy consumption level. It is placed on top of the enclosure and is perfect when there is not enough space on the door or side panels
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Roof cooling unit with a IP 54 protection degree
- The cooling unit can provides cooling to enclosure's that do not have enough space on the door or side panels whether standalone or as part of an enclosure assembly
- Floor standing enclosures can be cooled independently of each other, if required; This avoids cooling the entire enclosure assembly, reducing the amount of energy required, saving unnecessary costs
- To minimise how much energy the cooling unit consumes, it is recommended to install the door switch, DSW01; Once installed, the door switch will turn the cooling unit off, once the door is opened
- High performance cooling unit for roof mounting, the air conditioners cover a cooling capacity range from 600 W to 3800 W
- Condensation management system, which prevents all condensation from penetrating into the enclosure
- All models are equipped with a condensation dissipator, from 1400 W up to 3800 W units
- Easy installation, with a quick release mounting frame
- Common to all models is the self cleaning condenser coil, which eliminates the necessity for an air filter, avoiding standard maintenance
- All models are equipped with digital display
- The cooling capacity for specific conditions are indicated in the diagrams
- Ozone friendly refrigerant R134a
- Temperature limits inside: +25 °C to +45 °C
- Temperature limits outside: +20 °C to +55 °C
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.