Side Panels For Floor Standing Enclosures, PCUP
Hover to magnify image or click to enlarge
Side Panels For Floor Standing Enclosures, PCUP
The extra space created by an extension frame is closed off by using these panels in order to maintain the protection degree and restrict access to the extra space.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: For covering the sides of the bottom cabling frame PCU. Fixed with 4 screws.
- Material: 1.35 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 2 panels with mounting accessories.
- Fixed with 4 screws
- Two panels with mounting accessories
Specifications
Thickness | 0.05 in |
Thickness | 1.35 mm |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.