Filter by
Filter applied:
0
Clear filters
- Applications
- Quick Ship
- Communication
- Max Exposure Temperature
- Max Exposure Temperature
Products | 6 results (25 items)
XL-Trace Edge Self-Regulating Heating Cable
Advanced commercial grade for pipe freeze protection and temperature maintenance applications, for use with RayClic or a...
- Simple to design
- Easy to install: cut to length, meter ma...
- Energy efficient and safe: self-regulati...
- Reliable during long life: 10 year exten...
RayClic Connection Kit
For quick and easy, cold inter-connection to nVent RAYCHEM self-regulating trace heating cables, using insulation displa...
- Simple, fast, intuitive connection: no w...
- Lower total installed system cost, due t...
- Reliable during long life: 10 year exten...
- Cold applied, no heat guns needed, no special tools
RayClic End Seal Kit
For quick and easy, cold termination of nVent RAYCHEM self-regulating trace heating cables, using silicone gel technolog...
- Simple, fast, intuitive end seal: no wir...
- Lower total installed system cost, due t...
- Reliable during long life: 10 year exten...
- Cold applied, no heat guns needed, no special tools
FTC Heat Shrinkable Connection Kit
For power, splice and tee connection of nVent RAYCHEM self-regulating trace heating cables, a heat shrink polymer kit.
- Simple installation: requires wire stripping and a heat gun
- Reliable during long life: 10 year exten...
Elexant 450c Control Unit
For flexible temperature control of pipe freeze protection and temperature maintenance systems, using line sensing and/o...
- Elexant 450c with Modbus RS485 port for ...
- Intuitive set-up and programming of the ...
- Controls 2 independent heating circuits
- Alarm relay with change over contact to ...
EC-TS Electronic Thermostat
For electronic temperature control in ambient, pipe and surface snow melting applications.
- Simple and fast to install and operate
- Temperature set point can be viewed thro...
- Energy saving
- Stainless steel temperature sensor, idea...