Skip to main content

Please Select Your Country/Language Preferences

Mounting angles (19") Hover to magnify image or click to enlarge

Mounting Angles (19-inch), DNN

19" equipment can be easily fitted in consoles, either in the factory or in the field, when these profiles are used.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.08 in
Thickness 2 mm
Material Steel
Color Unpainted
Finish Zinc Plated
Data Copied
Metric   |   Imperial
Benefits
Resources Accessory
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.