Skip to main content

Please Select Your Country/Language Preferences

VSeriesCompact Product Photo Hover to magnify image or click to enlarge

V-Series Compact Air Conditioner

V-Series Compact Air Conditioners are designed to deliver vital cooling to sensitive electronics. They meet a broad range of cooling requirements, including an all metal shroud to stand up to rugged factory conditions. Units have operating temperature ranges from 20°C to 55°C for indoor models and -40°C to 55°C for outdoor models. The coils are coated for filterless operation in most manufacturing environments or an optional aluminum filter can be used. Each unit is rigorously tested to withstand shipping vibration, high temperatures and other operating challenges.

Read more Read less

Industry Standards

IP34 Ambient side, IP56 Enclosure side

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.