- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 363 results (3018 items)
Internal Retainer for Rear Panel
The internal retainer is easily fitted without drilling, and allows the rear panel to be removed only from inside.
- Easily fitted without drilling
- Once assembled, the rear panel can no lo...
Rack Safety Plus, 3 U, 230 / 400 V AC
The power distribution box is intended to supply AC mains power and 24 V DC power to electrical or electronic devices as...
- 19“, 3 U Power Distribution Unit with Em...
- Supplies AC mains power to electrical or...
- 400 V 3-phase or 230 V 1-phase mains input with mains fuses
- AC outputs with different connector type...
Varistar CP Steel Door, Glazed With 3-Point Locking, Shortened
- Glazed door
- Height of connection plate 400mm
RackPower PDU, RP2xxx, 230/400 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 ...
- RackPower RP2xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
Varistar CP Perforated Door, Seismic EMC, Multi-Point Locking
- Perforated door with Multi-Point locking...
- Opening angle 180°
- Lever handle with push button
Seismic Reinforcement Kit For Doors
Varistar CP IP55 / EMC doors can be reinforced with the Seismic Reinforcement Kit to create a seismic door.
- Varistar CP IP55 / EMC doors can be rein...
- The reinforcement kit works only for a 2...
Horizontal Rail, Rear, Type L-ST, Light, Standard
The horizontal rail, type ST enables the isolated assembly of a backplane.
- For indirect backplane mounting with insulation strip
- Mounting top and bottom
- Aluminum extrusion, anodized finish, con...
Assembly Parts for Rugged Components
Assembly parts for rugged Side Panel, horizontal rail, cover plates, rear angle.
- Screws for the following fixings: Rugged...
Grub Screw
For screwing or riveting to PCBs.
- Grub screw
PMC Mezzanine Front Panel, Untreated, With EMC Shielding
Mezzanine front panel is fitted into PMC front panel cut-outs. Available in different treatments.
- Mezzanine front panel is fitted into PMC...
- EMC shielding with conductive O-ring
EuropacPRO 19" Subrack Kit for Backplane, Heavy, Shielded
EMC Shielded subrack for backplane mounting, heavy version.
- Subrack with side panel type H ("Heavy")...
- Modifications such as cutouts, different...
- Supplied as space-saving flat-pack
- Aluminum construction
Interscale 19" Rack Mount Chassis, Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.
- Modular desktop case consisting of 4 ass...
- Developed according to IEC 60297-3-109 (...
- Integrated EMC protection
- Ingress protection up to IP 20