- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 363 results (3018 items)
On-Board Rack Joining and Stacking Kit
Joining and stacking kit for on-board racks. Assembly kit, suitable for joining or stacking on-board racks.
- Assembly kit, suitable for joining or st...
- Kit fits to mount two On-Boards racks si...
Varistar CP Steel Door, Perforated With 1-Point Locking
Varistar CP Perforated Steel Door, IP 20 with Single Point Locking.
- Perforated steel door with single point ...
- Lever handle with built-in push button
- Opening angle 180°
- Key lock cover
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting.
- Base plate is open at the side; the open...
Varistar CP Raised Top Cover
- Uses same lifting eyes as normal top cover
RackPower PDU, RP1xxx, 230 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP address...
- RackPower RP1xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower Dry Contact Cable
Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in...
- Dry Contact Cable to connect I/O sensors e.g. smoke
- 1 m Cable to Sensor box with integrated ...
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
Varistar CP Double Glazed Door, IP 20, 3-Point Locking
Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.
- Lever handle with key insert (2 keys)
- Frame, St, 1.5 mm
- Opening angle 180°
- Security glass, 6 mm
EuropacPRO Side Panel for Textile Gasket, Type R
Side Panel, Type R, tox welded to the 19" bracket.
- For high mechanical loads up to 25 g (vi...
- For high mechanical demands, 19" bracket...
- EMC shielding concept for front/rear with EMC textile gasket
- Four mounting holes per 19" bracket prov...
Horizontal Rail, Rear, Center, Type MZ, With Z-Rail
The horizontal rail, center, type MZ enables the use of DIN connectors.
- For directly mounting connectors complyi...
- Aluminum extrusion, anodized surface, co...
Front Panel, Shielded, Bottom Hinged
U-profile front panel bottom hinged for textile gasket.
- U-profile front panel can be unhinged at...
- Enables mounting on horizontal rails
- Shielded, U front panel with textile EMC gasket
- Suitable for subracks (EuropacPRO) and c...
HF Frame Type Plug-In Unit Tube Kit, Shielded, 3 U
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- With high shielding from high-frequency radiation
- To accept boards in HP grid increments
- Solid body (tube) on all sides, with cooling fins
EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded
Non-EMC shielded subrack for backplane mounting, light version.
- Subrack with side panel type L ("light")...
- Horizontal rail type "light"
- Aluminum construction
- Rear horizontal rails for backplane moun...